位相ノイズとスプリアスを極めて小さく抑えたジッター減衰器/周波数生成器です。1種または複数種のRFクロック周波数をサポートします。入力クロックの冗長化や、中~高レベルのクロックファンアウト、JESD204B規格に対応する同期信号(オプション)をサポートしています。
位相ノイズとスプリアスを極めて小さく抑えたジッター減衰器/周波数生成器です。1種または複数種のRFクロック周波数をサポートします。入力クロックの冗長化や、中~高レベルのクロックファンアウト、JESD204B規格に対応する同期信号(オプション)をサポートしています。
分類 | 日付 昇順で並び替え | |
---|---|---|
An Insider’s Guide to Finding the Right Timing Device for Your System | ブログ | 2017年12月18日 |
Why Fanout Buffers Make More Sense | ブログ | 2017年11月28日 |
Time for Performance | ブログ | 2017年10月11日 |
Outputs (#) | Inputs (#) | Input Freq (MHz) | JESD204B/C Compliant | Output Freq Range (MHz) | Frequency Plan | Output Skew (ps) | Adjustable Phase | Noise Floor (dBc/Hz) | Phase Noise Supports GSM | Output Type | Synthesis Mode | Input Ref. Divider Resolution (bits) | Feedback Divider Resolution (bits) | Output Divider Resolution (bits) | Supply Voltage (V) | Input Redundancy | Advanced Features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
FemtoClock® NG Jitter Attenuator and Clock Synthesizer | 10 | 2 | 0.008 - 307.2 | No | 15.36 - 2949.12 | 2457.6 / Output_Divider, 2500 / Output_Divider, 2949.12 / Output_Divider | 41 | Yes | -161 | Yes | LVDS, LVPECL | Integer | 15 | 15 | 8 | 3.3 | Auto-switch, Holdover, Input Monitor, Manual switch and more... |
Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock |
FemtoClock® NG Jitter Attenuator and Clock Synthesizer | 11 | 2 | 0.008 - 307.2 | No | 15.36 - 2949.12 | 2457.6 / Output_Divider, 2500 / Output_Divider, 2949.12 / Output_Divider | 28 | Yes | -158.7 | Yes | LVDS, LVPECL | Integer | 15 | 15 | 8 | 3.3 | Auto-switch, Holdover, Input Monitor, Manual switch and more... |
Holdover, Input Switching, Phase Delay, Programmable Clock |
FemtoClock® NG Jitter Attenuator and Clock Synthesizer | 12 | 2 | 0.008 - 250 | No | 15.625 - 2500 | 2400 / Output_Divider, 2500 / Output_Divider | 70 | Yes | -161 | Yes | LVDS, LVPECL | Fractional, Integer | 15 | 15 | 8 | 3.3 | Auto-switch, Input Monitor, Manual switch | Holdover, Input Switching, Phase Delay |
FemtoClock® NG Jitter Attenuator and Clock Synthesizer | 18 | 4 | 30.72 - 500 | Yes | 20.48 - 1474.56 | 2949.12 / Output_Divider | 37 | Yes | -161 | Yes | LVDS, LVPECL | Integer | 12 | 12 | 8 | 3.3 | Auto-switch, Holdover, Input Monitor, Manual switch and more... |
Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock |
FemtoClock® NG Jitter Attenuator and Clock Synthesizer | 18 | 4 | 1.92 - 2000 | Yes | 18.432 - 2949.12 | 2949.12 / Output_Divider | 100 | Yes | -160 | Yes | LVDS, LVPECL | Integer | 12 | 12 | 8 | 3.3 | Auto-switch, Holdover, Input Monitor, Manual switch and more... |
Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock |
FemtoClock® NG Jitter Attenuator and Clock Synthesizer | 18 | 4 | 1.92 - 2000 | Yes | 12.288 - 1966.08 | 1966.08 / Output_Divider | 100 | Yes | -160 | Yes | LVDS, LVPECL | Integer | 12 | 12 | 8 | 3.3 | Auto-switch, Holdover, Input Monitor, Manual switch and more... |
Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock |
FemtoClock® NG Jitter Attenuator and Clock Synthesizer | 18 | 4 | 1.92 - 2000 | Yes | 15.36 - 2457.6 | 2457.6 / Output_Divider | 100 | Yes | -160 | Yes | LVDS, LVPECL | Integer | 12 | 12 | 8 | 3.3 | Auto-switch, Holdover, Input Monitor, Manual switch and more... |
Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock |
FemtoClock® NG Jitter Attenuator and Clock Synthesizer | 18 | 4 | 1.92 - 2000 | Yes | 18.432 - 2949.12 | 2949.12 / Output_Divider | 100 | Yes | -160 | Yes | LVDS, LVPECL | Integer | 12 | 12 | 8 | 3.3 | Auto-switch, Holdover, Input Monitor, Manual switch and more... |
Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock |
FemtoClock® NG Jitter Attenuator and Clock Synthesizer | 15 | 2 | 1.92 - 2000 | Yes | 12.288 - 2457.6 | 2457.6 / Output_Divider | 100 | Yes | -160 | Yes | LVDS, LVPECL | Integer | 12 | 12 | 8 | 3.3 | Auto-switch, Holdover, Input Monitor, Manual switch and more... |
Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock |
FemtoClock® NG Jitter Attenuator and Clock Synthesizer | 18 | 4 | 30.72 - 2000 | Yes | 18.432 - 3686.4 | 3686.4 / Output_Divider | 100 | Yes | -160 | Yes | LVDS, LVPECL | Integer | 12 | 12 | 8 | 3.3 | Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock | Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock |
FemtoClock® NG Jitter Attenuator and Clock Synthesizer | 15 | 2 | 1.92 - 2000 | Yes | 18.432 - 2949.12 | 2949.12 / Output_Divider | 0 | Yes | -160 | Yes | LVDS, LVPECL | Integer | 12 | 12 | 8 | 3.3 | Auto-switch, Holdover, Input Monitor, Manual switch and more... |
Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock |
FemtoClock® NG Jitter Attenuator and Clock Synthesizer | 15 | 2 | 30.72 - 2000 | Yes | 19.6608 - 3932.16 | 3932.16 / Output_Divider | 100 | Yes | -160.2 | Yes | LVDS, LVPECL | Integer | 12 | 12 | 8 | 3.3 | Auto-switch, Holdover, Input Monitor, Manual switch and more... |
Holdover, Input Switching, JESD204B, Phase Delay, Programmable Clock |
RF Sampling Clock Generator and Jitter Attenuator | 18 | 4 | 0.00375 - 2000 | Yes | 0.192 - 6000 | 3932.16 / Output_Divider | 100 | Yes | -160 | Yes | LVDS, LVPECL | Integer | 15 | 15 | 7 | 1.8, 3.3 | Auto-switch, Holdover, Input Monitor, Manual input switch | Holdover, Input Switching, JESD204B, JESD204C |
RF Sampling Clock Generator and Jitter Attenuator | 16 | 2 | 0.00375 - 2000 | Yes | 0.192 - 6000 | 3932.16 / Output_Divider | 100 | Yes | -160 | Yes | LVDS, LVPECL | Integer | 15 | 15 | 7 | 1.8, 2.5, 3.3 | Auto-switch, Holdover, Input Monitor, Manual input switch | External VCO, Holdover, Input Switching, JESD204B, JESD204C |