Overview
CONNECT IT! ETHERNET RZ/N is the perfect solution kit for developers new to developing with the RZ/N1. The kit comes with not only an evaluation board but also a JTAG emulator and various sample software. By setting up the board according to the startup manual, you can evaluate Linux OS or Renesas R-IN engine (“R-IN engine”), or master and slave communications using EtherCAT or various other protocols In addition to three CPU boards (RZ/N1D, RZ/N1S and RZ/N1L), an expansion board that enables you to evaluate various peripheral functions is also available; you can choose which evaluation board to use according to your application. Experience the performance and function of the RZ/N1 through this CONNECT IT! ETHERNET RZ/N kit.
Features
- JTAG emulator
- IAR I-jet Lite (20-pin flat ribbon/USB cable)
- 2 USB cables
- Startup manuals
- Pin setting tool
- RZ/N Solution Kit DVD
- User's manual
- OS (Linux, ThreadX®(Evaluation version), HW-RTOS)
- Software PLC Codesys
- Protocol stacks
- EtherCAT®
- Modbus
- PROFINET®
- Ethernet/IP™
- etc.
Products in the Design


Sample & Buy
Applied Filters:
Videos & Training
The RZ/N1D solution kit is an all-in-the-box package for fast evaluation and rapid prototyping of multiple industrial Ethernet protocols.
RZ/N1 is a family of scalable Arm® based industrial Ethernet switches. The performant Arm® Cortex®-A7 CPU on board, makes them an ideal choice for building Programmable Logic Controllers (PLC), industrial switches, gateways or operator terminals. Due to the unique combination of hardware and software, developers can easily exchange various industrial Ethernet protocols and focus only on developing the application software.
Additional Videos
Support
Support Communities
- RZ/N1D - Mapping PWM function to GPIOs
Hi, We would like to use one of the GPIOs from RZN1D processor to output a frequency (let's say 1Mhz). For this I would like to use the PWM Functionality but unable to find any information regarding use of PWM or GPIO mapping to PWM. Please let us know ...
Dec 5, 2022 - RZN1D reset issue
Hi All, We have accommodated RZN1D series-based MPU R9A06G032NGBG#AC1 in our design. We are at the pre-production phase and this issue caught our attention, need your extreme support to close this issue. Issue description: The system is not resetting and hanging in the following conditions. 1 ...
Jul 31, 2024 - How to use shared memory for data exchange between CM3 and CA7 core in RZ/N1D
... share memory to read/write the data. I have checked some documents related to MCTC data read/write and tested with example code (rzn1d_MCTC_osless_sample - CM3) provided by renesas, but it didn't work. I am getting below message after running the MCTC test. Please help ...
Aug 17, 2023