Skip to main content
Renesas Electronics Corporation

Description

CONNECT IT! ETHERNET RZ/N is the perfect solution kit for developers new to developing with the RZ/N1. The kit comes with not only an evaluation board but also a JTAG emulator and various sample software. By setting up the board according to the startup manual, you can evaluate Linux OS or Renesas R-IN engine (“R-IN engine”), or master and slave communications using EtherCAT or various other protocols In addition to three CPU boards (RZ/N1D, RZ/N1S and RZ/N1L), an expansion board that enables you to evaluate various peripheral functions is also available; you can choose which evaluation board to use according to your application. Experience the performance and function of the RZ/N1 through this CONNECT IT! ETHERNET RZ/N kit.

Features

  • JTAG emulator
    • IAR I-jet Lite (20-pin flat ribbon/USB cable)
  • 2 USB cables
  • Startup manuals
  • Pin setting tool
  • RZ/N Solution Kit DVD
    • User's manual
    • OS (Linux, ThreadX®(Evaluation version), HW-RTOS)
    • Software PLC Codesys
    • Protocol stacks
      • EtherCAT®
      • Modbus
      • PROFINET®
      • Ethernet/IP™
      • etc.

Applications

Type Title Date
Quick Start Guide PDF 698 KB
End Of Life Notice PDF 221 KB
Quick Start Guide PDF 1.23 MB
Quick Start Guide PDF 997 KB
Quick Start Guide PDF 1.05 MB
5 items

Software & Tools

Software & Tools

Software title
Software type
Company
PALMiCE4
PALMiCE4 is a professional JTAG emulator designed for microprocessors (MPUs) and microcontrollers (MCUs) based on Arm® Cortex®‑A, Cortex‑R, and Cortex‑M cores. It supports Arm CoreSight™ and Serial Wire Debug (SWD) interfaces, enabling multi‑core debugging, on‑board flash programming, and debugging in Arm TrustZone® environments. Broad device support includes the RZ MPU and RA MCU families, providing efficient software development from MCUs to SoC and multi‑core MPU platforms.
Development Tool Computex Co., Ltd.
1 item
Part NumberStatusStockDescription
YCONNECT-IT-RZN1-EBActiveOut of StockRZ/N1 Expansion Board
YCONNECT-IT-RZN1LActiveIn StockRZ/N1L CPU Board
YCONNECT-IT-RZN1SActiveOut of StockRZ/N1S CPU Board
YCONNECT-IT-RZN1DObsoleteOut of StockRZ/N1D CPU Board

Support Communities

  1. RZN1D reset issue

    Hi All, We have accommodated RZN1D series-based MPU R9A06G032NGBG#AC1 in our design. We are at the pre-production phase and this issue caught our attention, need your extreme support to close this issue. Issue description: The system is not resetting and hanging in the following conditions. 1 ...

    Jul 31, 2024
  2. unable to load U-boot on RZ/N1D custom board

    Hi, We have designed the custom hardware based on RZN1D chip. As per the docs from startup guide we have to load the U-boot into hardware from DFU USB and NAND  Currently we have tried to load from USB. 1) While trying to load the U-boot into USB ...

    Oct 23, 2023
  3. How to use shared memory for data exchange between CM3 and CA7 core in RZ/N1D

    ... share memory to read/write the data. I have checked some documents related to MCTC data read/write and tested with example code (rzn1d_MCTC_osless_sample - CM3) provided by renesas, but it didn't work. I am getting below message after running the MCTC test. Please help ...

    Aug 17, 2023
View All Results from Support Communities (13)