Features
- 54MHz RXv2 core (5.05 CoreMark/MHz*), single-precision FPU
- *Typical for RXv2 core
- 1.8V to 3.6V operation, single power supply
- Operating temperature: -40°C to 85°C
- Built-in Flash memory: 512KB code flash, 64KB SRAM
- Module package size
- 6.1mm × 9.5mm, 0.5mm pitch (83-pin LGA)
- Communications
- Bluetooth Low Energy (LE) x1ch
- Built-in Bluetooth 5.0-compliant RF transceiver and link layer
- Supports LE 1M PHY, LE 2M PHY, LE Coded PHY (125kbps, 500kbps), and LE advertising extensions
- Built-in Bluetooth-dedicated AES-CCM (128-bit) encryption circuit
- USB 2.0 Host/Function/OTG (supports full speed (12Mbps), low speed (1.5Mbps), isochronous transfer, and BC (Battery Charger))
- CAN (ISO 11898-1 compliant, up to 1Mbps transfer)
- SD Host I/F (supports SD memory/SDIO 1-bit or 4-bit SD bus)
- Various other communication interfaces (SCI, IIC, RSPI, etc.)
- Bluetooth Low Energy (LE) x1ch
- 16-bit PWM timer, 16-bit compare match timer, 8-bit timer, RTC
- 12-bit A/D converter, 12-bit D/A converter, temperature sensor
- Capacitive touch sensing unit (CTSU)
- Self-capacitive: 1 pin, 1 key configuration for up to 12 keys
- Mutual capacitive: Up to 36 keys in matrix configuration
- Trusted Secure IP Lite enables high level of Root of Trust
- AES and other encryption engines, key management, flash memory protection
Description
RX23W microcontrollers incorporate security functions that are vital for Bluetooth® 5.0 Low Energy (LE) and IoT devices, as well as a wealth of peripheral functions such as touch keys, USB, and CAN, enabling system control and wireless communication with devices using a single chip. RX23W MCUs have full function support for Bluetooth 5.0 Low Energy long-range and mesh networking, and provide excellent reception performance.
In addition, the RX23W lineup includes a module with a built-in antenna and oscillator. It enables the use of many MCU peripheral function pins while having the industry’s smallest footprint for a module. This module has obtained Radio Law (Japan), FCC/ISED (North America), and CE (Europe) certifications, saving users the trouble of designing an RF circuit or obtaining certifications on their own, shortening time to market.
Application Block Diagrams
| Network Gateway for Bluetooth Low Energy Mesh Gateway design with dual-core MPU, Bluetooth LE Mesh, Wi-Fi, local/cloud storage, alarms, and secure communication. | |
| Capacitive Touch Wall Switch Capacitive touch wall switch offers smart features, energy efficiency, and Bluetooth-enabled controls. | |
| Electronic Drug Delivery System Precision electronic drug delivery system using dual MCUs, BLDC motor, flow sensor, and Bluetooth LE. |
Additional Applications
- Bluetooth Low Energy Wireless
- Security
Applied Filters: