Skip to main content
Renesas Electronics Corporation

Overview

Description

The Renesas' AC servo system integrates motor control with EtherCAT design to support high-speed and high-precision motor control through synchronizing time-sensitive industrial Ethernet communications. The system consists of three blocks: system control, power drive, and motor encoder, which are physically isolated while maintaining a high degree of interconnectivity. Utilizing a high-performance MPU, this monolithic design outperforms traditional two-chip platforms in performance and cost.

System Benefits:

  • Easily implement motor control using the CiA 402 drive profile via EtherCAT, with guidance from the system board.
  • 2-in-1 chip design eliminates the need for an additional FPGA, optimizing overall system cost.
  • Renesas supplies over 50% of the system's BOM, reducing delivery concerns associated with sourcing from multiple vendors.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioSheet.382Sheet.432Sheet.379Sheet.380Sheet.3813.3V/0.3A3.3V/ 0.3A3.3V/0.3A1.8V/0.3A1.8V/ 0.3A1.8V/0.3A1.1V/1A1.1V/ 1A1.1V/1ASheet.1Sheet.2Sheet.3Sheet.4CN032CN032CN032 DiodeDiodeDiodeHV MOSHV MOSHV MOSIPM Driver x6IPM Driver x6IPM Driver x6Photocoupler, PS27618-1 x3, PS2561DL-1 x3, PS8101 x1Photocoupler PS2761B-1 x3 PS2561DL-1 x3 PS8101 x1Photocoupler PS2761B-1 x3PS2561DL-1 x3PS8101 x1DS ModulatorDS ModulatorDS ModulatorMotorSheet.45Sheet.46MMTransformerLine.841Inductor Air Core.509Sheet.53Sheet.54Sheet.55Sheet.56Sheet.57Sheet.58Sheet.59Sheet.60Sheet.61Line.29Inductor Air Core.212Sheet.64Sheet.65Sheet.66Sheet.67Sheet.68Sheet.69Sheet.70Sheet.71Sheet.72AC Power SourceSheet.74Alternating CurrentSheet.76Sheet.77Diode.316Sheet.79Sheet.80Sheet.81Sheet.186Sheet.187Sheet.188Sheet.189Sheet.190Sheet.191Sheet.192Sheet.193Connector.210Connector.211Sheet.196Sheet.197Sheet.198Sheet.199Sheet.200Sheet.201Sheet.202Sheet.203Sheet.204Sheet.205Sheet.206Sheet.207Sheet.208Sheet.209Connector.210Connector.211Sheet.212Sheet.213Sheet.214Sheet.215Sheet.216Sheet.217Sheet.218Sheet.219Sheet.220Sheet.221Sheet.222Sheet.223Sheet.224Sheet.225Connector.210Connector.211Sheet.228Sheet.229Sheet.230Sheet.231Sheet.232Sheet.233Sheet.234Sheet.235Sheet.236Sheet.237Sheet.238Sheet.239Sheet.240Sheet.241Sheet.242Connector.210Connector.211Sheet.245Sheet.246Sheet.247Sheet.248Sheet.249Sheet.250Sheet.251Sheet.252Sheet.253Sheet.254Sheet.255Sheet.256Sheet.257Sheet.258Connector.210Connector.211Sheet.261Sheet.262Sheet.263Sheet.264Sheet.265Sheet.266Sheet.267Sheet.268Sheet.269Sheet.270Sheet.271Sheet.272Sheet.273Sheet.274Connector.210Connector.211Sheet.277Sheet.278Sheet.279Sheet.280Sheet.281Sheet.282Sheet.283Sheet.284System BoardSystem BoardSystem BoardInvert BoardInvert BoardInvert BoardMotor & EncoderMotor & EncoderMotor & EncoderSheet.289Sheet.290Sheet.291Sheet.292Sheet.293Sheet.294Sheet.2951 to 4 Clock Buffer1 to 4 Clock Buffer1 to 4Clock BufferSheet.371Sheet.372Sheet.373Sheet.374Sheet.375Sheet.376Sheet.377Sheet.378Sheet.383Sheet.384Sheet.385Sheet.386Sheet.387Sheet.388Sheet.389Sheet.390Sheet.391Sheet.392Sheet.393Sheet.394Sheet.395Sheet.396Sheet.397Sheet.398Sheet.399Sheet.400Sheet.401Sheet.402Sheet.403Sheet.404Sheet.405Sheet.406Sheet.407Sheet.408Sheet.409Sheet.410Sheet.411Sheet.412Sheet.413Sheet.414Sheet.415Sheet.416Sheet.417Sheet.418Sheet.420Sheet.421Sheet.424Sheet.425Sheet.426Sheet.427Sheet.428Sheet.429Sheet.430Sheet.431Sheet.433Sheet.434Sheet.435Sheet.436Sheet.437Sheet.438Sheet.439Sheet.440Sheet.441Sheet.442Sheet.443Sheet.444Sheet.445Sheet.446Sheet.447Sheet.448Sheet.450Sheet.451Sheet.452Sheet.453Sheet.454Sheet.455Sheet.456Sheet.457Sheet.458Sheet.459Sheet.460Sheet.461Sheet.462Sheet.463Sheet.464Sheet.465Sheet.466Sheet.467Sheet.468Sheet.469Sheet.470Sheet.471Sheet.472Sheet.473Sheet.474Sheet.475Sheet.476Sheet.477Sheet.478Sheet.479Sheet.480Sheet.481Sheet.482Sheet.483Sheet.484Sheet.485Sheet.486Sheet.487Sheet.488Sheet.490Sheet.491Sheet.492Sheet.493Sheet.495Sheet.4961.2V/0.5A to PHY1.2V/0.5A to PHY1.2V/0.5A to PHY+5V+5V+5V+24V (Isolation Power)+24V (Isolation Power)+24V (Isolation Power)24V Plug in (reserved)24V Plug in (reserved)24V Plug in (reserved)3.3V2A to Peripheral3.3V2A to Peripheral3.3V2A to PeripheralExternal Control SignalExternal Control SignalExternal Control Signal01 & 0001 & 0001 & 00LEAD/LAG/2LEAD/ LAG/2LEAD/LAG/2CCW/CW PulseCCW/CW PulseCCW/CW PulseNTCNTCNTCTo IPMTo IPMTo IPMDS ModulatorDS ModulatorDS ModulatorTo 3ch DS ModulatorTo 3ch DS ModulatorTo 3ch DS ModulatorOptionOptionOption25MHz25MHz25MHzABZABZABZPin HeaderPin HeaderPin Header+24V/0.35Amax+24V/0.35Amax+24V/0.35Amax+19V/0.25Amax+19V/0.25Amax+19V/0.25AmaxAC LineAC LineAC LineUUUWWWVVVD1/D0D1/D0D1/D0ABZ/ABSABZ/ABSABZ/ABSDynamic connector +5V+5V+5VD0 to Inverter BoardD0 to Inverter BoardD0 to Inverter BoardD1 from Inverter BoardD1 from Inverter BoardD1 from Inverter Board .662EncoderEncoderEncoder Pin HeaderPin HeaderPin HeaderConnector 1.173Connector 1.173.667Sheet.668PWMPWMPWMDiodeSheet.670Sheet.671Sheet.672+5V/2Amax+5V/ 2Amax+5V/2AmaxConnector 1.173.674Sheet.678Connector 1.173.679Sheet.680Connector 1.173.681Connector 1.173.682Connector 1.173.685Sync RectifierSync RectifierSync RectifierSheet.422Sheet.423OctalOctal Bi-Directional TransceiverOctalBi-Directional TransceiverPhotocoupler PS2733-1 x11, RV1S9213A x5PhotocouplerPS2733-1 x11 RV1S9213A x5PhotocouplerPS2733-1 x11RV1S9213A x5EEPROMEEPROMEEPROMLED DriverLED DriverLED DriverRS-485RS-485RS-485CAN TransceiverCAN TransceiverCAN TransceiverRS485 I/FRS-485 I/FRS-485 I/FCAN I/FCAN I/FCAN I/FRJ45 x2RJ45 x2RJ45 x2TVSTVSTVS .296Sheet.297Label Text 10pt.160Sheet.299Sheet.300Sheet.301Sheet.302Sheet.303Sheet.304Sheet.305Sheet.306Sheet.307Sheet.308Sheet.309Sheet.310Sheet.311Sheet.312Sheet.313Sheet.314Sheet.315Sheet.316Sheet.317Sheet.318Sheet.319Sheet.320Sheet.321Sheet.322Sheet.323PHY x2PHY x2PHY x2RS422RS-422RS-422RS485/422 1RS-485/422RS-485/422RS485/422 2RS-485/422RS-485/422HypRAMHypRAMHypRAMQSPI FlashQSPI FlashQSPI FlashPMICPMICPMICBuckBuckBuckConnector 1.173.687Connector 1.173.688Connector 1.173.689Connector 1.173.692Sheet.693MPUMPUMPU GPIOGPIOGPIO TimerTimerTimerIICIICIIC UARTUARTUARTCANCANCANEtherCAT Slave ControllerEtherCAT Slave ControllerEtherCAT Slave Controller CLKCLKCLK USBUSBUSBXSPIXSPIXSPITimer CaptureTimer CaptureTimer CaptureEncoder-IF or SCIEncoder-IF or SCIEncoder-IF or SCI INTINTINTGPIOGPIOGPIO CLKCLKCLK DSMIFDSMIFDSMIF PWMPWMPWMADCADCADCTimerTimerTimer
https://labonthecloud.renesas.com/free-pass/ac-servo-solution/50
Exiting Interactive Block Diagram

Videos & Training

News & Blog Posts

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?