Overview
Description
The Touchless Button Reference Design can detect the approach of fingers and hands without physical contact using Renesas’ capacitive touch solution. The electrode detects the proximity of the finger via self-capacitance and turns on the LED. The demo solution is compatible with all types of Renesas capacitive touch CPU boards.
The Touchless Button Reference Design solves the problems of conventional technologies (infrared sensor, ultrasonic, etc.). With Renesas' touchless button design, all you need is an electrode; it is not affected by light, and it can be combined with other capacitive functions.
The design should be used for the following use cases:
- When you don't want to or cannot touch a surface (elevator buttons, etc.)
- When your hands are occupied (vending machines, etc.)
- When your hands are wet (refrigerators)
- Other items that you don't want to touch (smart toilets)
Features
- Based on Renesas' high sensitivity, noise-tolerant capacitive touch solution
- Detect the approach of a finger up to 15mm above the electrode
- Sensing can be carried out with any non-conducting material, like glass or paper
- Support for IEC 61000 4-3 Level 3 Class B
- Class B: No false detection when there is no object nearby in a noisy environment.
- Applicable to various applications such as white goods and public facilities
- Realize system control and touchless operation for your product using a high-performance, low-power 32-bit microcontroller (MCU) and touch IP
- Possible to use touchless control combined with other capacitive applications (water level measurement + touchless button)
Applications
Design & Development
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Renesas Academy
Comprehensive on-demand training for Renesas products at your fingertips.