About This Video
Plug-and-play simplicity meets certified Bluetooth Low Energy in this webinar, which walks through the TINY Bluetooth LE Click board and the broader mikroBUS ecosystem it belongs to. Built around the globally certified DA14531 SmartBond BLE 5.1 Module and supported by CodeLess AT command software and MikroElektronika's mikroSDK, the Click board is designed to get developers prototyping fast — whether building a standalone BLE application or adding wireless connectivity to an existing MCU design. The session covers what mikroBUS is and how it works, demonstrates pairing the TINY Click with an accelerometer sensor click board, shows how to add a BLE data pipe to an MCU, and walks through the prototyping process from board insertion to running application.