Skip to main content
Renesas Electronics Corporation

8T49N240 Clock Generator and Jitter Attenuator for 10Gbps and 40/100Gbps Multi-lane Interfaces

8T49N240 Clock Generator and Jitter Attenuator for 10Gbps and 40/100Gbps Multi-lane Interfaces
Aug 17, 2019

About This Video

An overview of IDT's (acquired by Renesas) 8T49N240 programmable clock generator and jitter attenuator IC, featuring sub-200fs phase noise, helping to ease design constraints and lower total system costs 10Gbps and 40/100Gbps multi-lane systems.

The IDT® 8T49N240 is part of IDT's third-generation Universal Frequency Translator (UFT™) family. It features the ability to produce virtually any common output frequency from virtually any input frequency. The highly flexible, high-performance clock generator and jitter attenuator are ideal for 10Gbps or multi-lane 40Gpbs / 100Gbps timing applications where 300fs of phase noise is typically the maximum acceptable amount allowed at the physical ports.