Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Sparrow Hawk R-Car V4H High Performance AI SBC (Single Board Computer)

Provider

Overview

Description

Sparrow Hawk is a compact and highly expandable edge AI development board. Powered by the Renesas R-Car V4H System-on-Chip (SoC) with 4 Arm® Cortex®-A76 cores and 3 Arm Cortex-R52 cores, along with an integrated Image Signal Processor (ISP), its built-in AI engine delivers up to 30 TOPS (Dense) deep learning performance, while the Imagination Technologies PowerVR AXM-8-256 (GPU) achieves over 150 GFLOPS of computing power.

In addition, as a key feature of the board, it is equipped with DisplayPort, MIPI CSI x 2, MIPI DSI, PCIe M.2 connector, USB 3.0 ports Type-A x 2/Type-C x 2, Ethernet AVB, CAN FD x 2, Audio, MicroSD, and a 40-pin expansion connector, making it a versatile evaluation board suitable for a wide range of use cases. Power is supplied via USB PD, eliminating the need for a dedicated power supply. Industry-standard accessories such as MIPI CSI cameras, DSI displays, and various HATs can be connected directly, allowing developers to leverage existing ecosystems for quick and easy environment setup—from initial evaluation to learning and prototyping.

Furthermore, the software stack is built entirely on open-source components and continuously adopts the latest LTS Linux Kernel. Ongoing updates are also provided for the Yocto BSP, Debian-based BSP, U-Boot, and other components, ensuring the delivery of the latest security patches.

Developers can easily accelerate the development of industrial and embedded AI solutions with up to 30 TOPS of dense AI inference performance, a fully open-source Linux environment, continuous software updates delivering the latest security patches, and a wide range of automotive interfaces, including rich I/O and expansion interfaces.

Image
Sparrow Hawk R-Car V4H High Performance AI SBC (Single Board Computer)

Features

  • Optimized for Edge Intelligence: Designed for industrial robots, smart manufacturing, and autonomous control systems.
  • Raspberry Pi HAT Compatible: Easily integrates with popular modules and sensors to streamline development.
  • High AI Performance: Handles real-time image processing and AI workloads with ease thanks to 30 TOPS deep learning capabilities.
  • Open Development Environment: Built on an open-source Linux architecture with extensive community support.
  • Compact Design: Measures just 146mm x 90mm, ideal for embedded and terminal devices.
  • Equipped with dual MIPI CSI interfaces and a 40-pin expansion connector
  • DisplayPort, PCIe M.2 connector, USB3.0 Type-A x 2/C x 2, CAN FD x 2, Audio, and Ethernet AVB
  • Supports USB PD 20V power input and MicroSD removable storage

Comparison

Applications

Partners

Support