| Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free | Length | Width | Thickness | Pitch |
|---|---|---|---|---|---|---|---|---|---|---|
| PTSN0008DC-B | SO8-FL | 8 | Yes | 4.90mm | 5.75mm | 1.00mm | 1.27mm | |||
| PVSN0008DB | SO8-FL | 8 | Yes | 5.00mm | 6.00mm | 1.00mm | 1.27mm | |||
| PWSN0008DF | SO8-DC | 8 | Yes | 5.00mm | 6.00mm | 0.70mm | 1.27mm |