Skip to main content
Renesas Electronics Corporation

PWSN0008DF (SO8-DC 8)

TitleInformation
Package Description
Descriptive text for this package.
8-SO8-DC 5.0 x 6.0 x 0.7 mm 1.27 mm Pitch
Package Status
Active
Package Type
SO8-DC
Package Code
The unique identifier of this package.
PWSN0008DF
Lead Count
8
Pb (Lead) Free
Yes
Length
5mm
Width
6mm
Thickness
Seated height or Package height
(Please check the outline drawing)
0.7mm
Pitch
1.27mm
Pkg. Dimensions (mm)
Package Dimensions. Example: 5 x 7 x 0.5
5.0 x 6.0 x 0.7
3D illustration featuring top and bottom views of SO8 chip package with 8 lead count.

Support