Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

 For a cloud integration systems such as remote monitoring system, fast streaming of camera captured image is required.
 This software package includes device drivers and sample application to realize these system with wireless environment. This sample enables the RZ/A2M family MCUs to be implemented for customers' products.
 This package supports Silex Technology open_in_new SX-SDCAC-2380-SP open_in_new module.
 The SX-SDMAC is an FCC/IC/CE/MIC certified module. Radio Certification may be required.
By adding the SX-SDMAC driver included in this package to your FreeRTOS project, you can easily try the cloud integration functions supported by Amazon Web Services. For details, please refer Getting Started with the Renesas RZ/A2M Evaluation Board Kit ( R01QS0038EJ0103 ) (PDF).

*SX-SDCAC-2830-SP must be purchased separately.

Target Devices

Overview of the Application

RZ/A2M captures images from MIPI camera, converts images to JPEG format, and transmit JPEG image to PC via wireless LAN. PC streams received images.

Image
RZ/A2M SDIO Wi-Fi Package Overview

Operation Environment

Integrated development environmente² studio
CompilerGNU Arm Embedded Toolchain
Supported boardRZ/A2M Evaluation Board Kit, GR-MANGO
EmulatorJ-Link LITE (included with the RZ/A2M Evaluation Board Kit, this J-Link LITE can not be used for any other boards.)
Wi-Fi  module

Silex Technology SX-SDCAC-2830-SP

Buy

Package Information

Software Package NameLatest versionReleasedFeaturesDownload
RZ/A2M SDIO Wi-Fi Package (PDF | English, 日本語)3.10Jun. 30, 2025

Sample usage of the feature that transmits captured MIPI camera images via SDIO Wi-Fi module for RZ/A2M Evaluation Board Kit. (*1)
[Supported software]

  • OS: FreeRTOS V10.4.3-LTS-patch-1, OS abstraction
  • Middleware: DRP library
  • Driver: SX-SDMAC, MIPI/VIN, CEU, Timer, UART, I2C, ADC, SDIO, JCU, HyperBus
RZ/A2M SDIO Wi-Fi Package (ZIP | English, 日本語)
RZ/A2M SDIO Wi-Fi Package for GR-MANGO (PDF | English, 日本語)1.05Sep. 29, 2023

Sample usage of the feature that transmits captured MIPI camera images via SDIO Wi-Fi module for GR-MANGO. (*1)
[Supported software]

  • OS: FreeRTOS V10.4.3-LTS-patch-1, OS abstraction
  • Middleware: DRP library
  • Driver: SX-SDMAC, MIPI/VIN, CEU, Timer, UART, I2C, ADC, SDIO, JCU, HyperBus
RZ/A2M SDIO Wi-Fi Package for GR-MANGO (ZIP | English, 日本語)

(*1) If UHS-l mode support is needed for SDIO, please contact us.

This package is based on RZ/A2M Software Package.
Refer to the RZ/A2M FreeRTOS™ Software Package page for the other RZ/A2M packages.

RZ/A2M SDIO Wi-Fi Package for IAR C/C++ CompilerTM can be downloaded from RZ/A2M FreeRTOSTM Software Package IAR C/C++ CompilerTM version page.

Target Devices

FamilyGroup
RZ FamilyRZ/A2M

(Remarks)

FreeRTOSTMis a trademark of Amazon Web Services, Inc.
(Remarks) SX-SDMAC driver is a product of Silex Technology, Inc.. Contact Silex Technology for details about SX-SDMAC.

Support Communities

  1. How to set up RZA2M SDIO wifi package?

    Hello! When I was learning the RZA2M SDIO WIFI package, I could not understand how to set up and use the WIFI module. So I would like to ask how to set up a WIFI module? For example, setting up TCP, sending and receiving data. My development environment is RZA2M ...

    May 26, 2021