Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

This RZ/A1H FreeRTOS™ software development kit helps speed up time to market.

Download: RZ/A1H Group RZ/A1H Software Package (ZIP)

For the AzureRTOS software development kit, please refer to here.

Note: The TES Guiliani-Lite pre-paid license is no longer available.

RZ/A1H Software Package is an HMI software development kit for the RZ/A1H that provides consistent support for camera input, LCD output, and image adjustment. It consists of device drivers, middleware, and sample programs for the RZ/A1H in a single package.

 * Renesas Starter Kit+ for RZ/A1H must be purchased separately

Features

  • Contains sample programs for drivers and application sample programs that can be used for development, so you can start using the peripheral functions of the RZ/A1H immediately.
  • Use with QE for Display (e² studio plug-in) to easily make image quality and LCD timing adjustments using a GUI.
  • Use with QE for Camera (e² studio plug-in) to easily set Camera module and Camera timing adjustments using a GUI.

Target Devices

Type Title Date
Release Note
Log in to Download PDF 234 KB
Release Note
Log in to Download PDF 233 KB
AI-generated Summary: The software package provides comprehensive solutions for Human Machine Interface (HMI) development on the RZ/A1H platform, featuring sample applications such as camera input with LCD output, touch panel event detection, USB mass storage access, and a web server demonstrating Ethernet connectivity. It includes source code for easy porting and integration, a touch abstraction layer for flexible driver implementation, and support for various USB and peripheral functions. The package bundles software, documents, and a structured folder system, with references to related manuals and application notes. Known issues include image display problems on the web server sample. Open source components like FreeRTOS, lwIP, FatFs, and Webio are used under their respective licenses.
Quick Start Guide PDF 487 KB
Quick Start Guide PDF 584 KB
Tool News - Release PDF 190 KB 日本語
Application Note PDF 800 KB 日本語
AI-generated Summary: The document explains the process of booting the RZ/A1H microcontroller from serial flash memory using the SPI multi-I/O bus controller (SPIBSC) in boot mode 3. It details the boot sequence, starting from the on-chip ROM program to executing the loader program stored in serial flash, transferring it to on-chip RAM, configuring SPIBSC and serial flash memory, and finally branching to the user application program. The document also covers peripheral functions involved, including clock generation, interrupt control, bus state control, timers, serial communication, GPIO, power management, and memory management units. It provides guidance on configuring these peripherals and optimizing serial flash memory settings for customer applications.
Application Note PDF 2.05 MB
AI-generated Summary: The software package for the RZ/A1H platform integrates comprehensive system components including hardware interfaces, system software, and various applications. It covers programming, connectivity, human-machine interfaces, memory management, USB functionality, analog and audio processing. The package supports multiple peripherals such as ADC, switches, LEDs, PMOD modules, USB mass storage, Ethernet, camera, USB HID devices, sound, touchscreen, and GUI. Detailed software configurations, commands, drivers, and middleware are provided for each application. The package also includes system commands, device drivers, and network stack implementations, enabling robust embedded system development on the Renesas Starter Kit+ for RZ/A1H.
7 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RZ FreeRTOS Software Package|v1.40],[Toolchains=GNU Arm Embedded|V12.2.Rel1]
Log in to Download ZIP 48.37 MB
Application: Consumer Electronics, Industrial
Compiler: GNU ARM Embedded Function: Application Example, BSP, HMI, I/O or Pin, Memory, OS, Other peripherals, Software Package, Timer IDE: e2 studio
Sample Code
[Software=RZ FreeRTOS Software Package|v1.40],[Toolchains=GNU Arm Embedded|V12.2.Rel1]
Log in to Download ZIP 45.44 MB
Application: Consumer Electronics, Industrial
Compiler: GNU ARM Embedded Function: Application Example, BSP, HMI, I/O or Pin, Memory, OS, Other peripherals, Software Package, Timer IDE: e2 studio
Sample Code
[Software=RZ Software Development Kit],[Toolchains=GNU Arm Embedded]
Application: Industrial
Compiler: GNU ARM Embedded Function: Application Example, BSP, HMI, I/O or Pin, Memory, OS, Other peripherals, Software Package, Timer IDE: e2 studio
Sample Code
Log in to Download ZIP 2.34 MB 日本語 Compiler: GNU ARM Embedded IDE: e2 studio
4 items

Partner Tools

Partner ToolsDescriptionDetails/Where to get
H.264 Video playback
[Techno Mathematical]
H.264 WVGA@30fps playback with RZ/A internal RAM.
Performs playback with less than 2MB RAM.
Contact

Operating Environment

Integrated development environmente2 studio
CompilerGNU Arm Embedded Toolchain
Supported boardRenesas Starter Kit+ for RZ/A1H
(For GR-PEACH)
EmulatorJ-Link LITE (included with the board, this J-Link LITE can not be used for any other boards.)
Development support toolQE for Display
QE for Camera

RZ/A1H Software Package for GR-PEACH

As easier RZ/A1H development environment, RZ/A1H Software Package for GR-PEACH is available. User program can be download by drag and drop, you can start rapid prototyping without an in-circuit emulator.

*GR-PEACH and related boards must be purchased separately

Download: RZ/A1H Software Package for GR-PEACH (ZIP)

For RZ/A1LU Group products, please refer to RZ/A1LU Software Package.

(Remark) FreeRTOS™ is a trademark of Amazon Web Services, Inc.

Knowledge Base

  1. RZ/A1M: Notes on RZ/A1H and RZ/A1M from a software perspective

    ... is different between RZ/A1H and RZ/A1M: RZ/A1H: 10MB, RZ/A1M: 5MB) However, when using the RZ/A1H software package to evaluate RZ/A1M, please note the following point. Target RZ/A1H software package: RZ/A1H FreeRTOS™ Software PackageThe ...

    Mar 14, 2024