Overview
Description
This product provides a WebUI package for RZ MPUs: WebUI is a web-based management tool that provides a user interface (UI) to users over a network. Users can operate IoT edge devices by operating the UI. When using this product, please first read the release note provided for the WebUI package.
Release Information
Jun 30, 2023: RZ MPU WebUI Package V1.0.0
Target Devices
Design & Development
Related Boards & Kits
Evaluation Board Kit for RZ/G2L MPU
This evaluation board kit is ideal for evaluating RZ/G2L. The RZ/G2L Evaluation Board Kit consists of a module board (SOM) and a carrier board. The module board complies with the SMARC v2.1 standard.
- Contents
- RZ/G2L Module Board (SMARC2.1)
- Common Carrier Board (For RZ/G2L, RZ/G2LC, RZ/G2UL and...
Test This Board Remotely
Evaluation Board Kit for RZ/G2LC MPU
This evaluation board kit is ideal for evaluating RZ/G2LC. The RZ/G2LC Evaluation Board Kit consists of a module board (SOM) and a carrier board. The module board complies with the SMARC v2.1 standard.
- Contents
- RZ/G2LC Module Board (SMARC2.1)
- Common Carrier Board (For RZ/G2L, RZ/G2LC, RZ/G2UL and...
Evaluation Board Kit for RZ/G2UL MPU
This evaluation board kit is ideal for evaluating RZ/G2UL. The RZ/G2UL Evaluation Board Kit consists of a module board (SOM) and a carrier board. The module board complies with the SMARC v2.1 standard.
Contents:
- RZ/G2UL Module Board (SMARC2.1)
- Common Carrier Board (For RZ/G2L, RZ/G2LC, RZ/G2UL and... Read More
Evaluation Board Kit for RZ/Five MPU
The RZ/Five evaluation kit (EVK) is ideal for evaluating and developing with the Renesas RZ/Five MPU. The EVK includes the RZ/Five SMARC v2.1 System on Module (SoM) and its carrier board. The module board complies with the SMARC v2.1 standard.
- Contents
- RZ/Five (RISC-V) Module Board...
Download
Please download the WebUI package from the download link and read the attached release note. Please download VLP v3 as well.
* Note
The download file is open source software. It is provided “AS IS” with no warranty. Please check carefully by yourself the license for each software and license for technologies that is used by each OSS, and carefully confirm the package is applicable to your product.
| Download | Target Device | Target SW |
|---|---|---|
| WebUI package V1.0.0 for RZ/G Verified Linux Package V3 (RTK0EF0045Z88001ZJ_v1.0.0.zip) (ZIP) | RZ/G2L, RZ/G2LC, RZ/G2UL, RZ/Five | RZ/G VLP v3.0.3 RZ/Five VLP v3.0.4 |