Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Two main operation modes:
    • NORMAL Mode with all functionality available
    • SLEEP Mode with very low current consumption (less than 80µA)

Description

The ZAMC4100 integrates an Arm® Cortex®-M0 microcontroller; eight power stages with integrated MOSFETs; SPI, UART, and LIN 2.1 communication interfaces; eight general-purpose digital input/output (I/O) pins; and four general-purpose analog inputs all in a single, compact 9mm x 9mm QFN package. The ZAMC4100 addresses the growing demand for intelligent actuator/motor control in industrial, medical, and automotive applications, and it is ideal for use where a small form factor is required, or external components must be minimized.

Applications

  • Automotive exterior rearview mirror controllers
  • Intelligent DC motor drivers
  • Stand-alone or slave actuator controllers
  • Power management for low-voltage electrical systems
  • Single-chip solution for optimized white goods’ controllers
Part NumberStatusSamplesStockPackageLead Count (#)Temp. Range (°C)Carrier Type
ZAMC4100GA2RObsoleteN/AOut of StockVFQFPN64#-40 to 85°CReel
ZAMC4100GA2VObsoleteN/AOut of StockVFQFPN64#-40 to 85°CTray
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?