Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Conforms to AEC-Q200
  • Frequency range: 0.750MHz to 1350MHz
  • Output types: LVDS, LVPECL, LVCMOS
  • Phase jitter (12kHz to 20MHz): 750fs to 890fs typical (1000fs max)
  • Supply voltage: 2.5V or 3.3V
  • Package options:
    • 3.2 x 2.5 x 1.0 mm
    • 5.0 x 3.2 x 1.2 mm
  • Frequency stability: ± 25ppm, ± 50ppm, or ± 100 ppm
    • Operating temperatures: -40°C to +85°C
  • Frequency stability: ± 50ppm, or ± 100 ppm
    • Operating temperatures:  -40°C to +105°C

Description

The XA is a quartz-based PLL clock oscillator family with <1000fs phase jitter that conforms to the AEC-Q200 automotive requirements. Available in a wide frequency range from 0.750MHz to 1350MHz, the XA series crystal oscillators utilize a family of proprietary ASICs, with a key focus on noise reduction technologies.

The 3rd order Delta Sigma Modulator reduces noise to the levels that are comparable to traditional Bulk Quartz and SAW oscillators. With short lead-time, low cost, low noise, wide frequency range, excellent ambient performance, the XA devices are an excellent choice over the conventional technologies. The XA devices have stabilities as tight as ±25ppm. This series provides extremely quick delivery for both standard and custom frequencies.

Customize Your Oscillator Now

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
FunctionXO
Output TypeHCMOS, HCMOS, LVDS, LVPECL
Output Freq Range (MHz)0.75 - 1350
Supply Voltage (V)2.5 - 2.5, 3.3 - 3.3
Phase Jitter Max RMS (ps)1
Freq. Stability Total (± PPM)25, 50, 100
Temp. Range (°C)-40 to 85°C, -40 to 105°C, -40° to +105°C
Product CategoryAutomotive Timing, Crystal Oscillators

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
—5.0 x 3.2 x 1.26—
CLCC3.2 x 2.5 x 0.962.1
This device is factory-configurable.
Try the Custom Part Configuration Utility.
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Freq. Stability Total (± PPM)Output Freq (MHz)Output TypePkg. Dimensions (mm)Supply Voltage (V)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
XAH335006.005284IActiveAvailableIn StockCLCC1ku | $0.996#Reel150± PPM6.005284MHzHCMOS3.2 x 2.5 x 0.93.3 - 3.3Yese4 Au-40 to 85°CTAIWANTAIWAN
XAH335006.005284KActiveAvailableOut of StockCLCC1ku | $1.16#Reel150± PPM6.005284MHzHCMOS3.2 x 2.5 x 0.93.3 - 3.3Yese4 Au-40 to 105°CTAIWANTAIWAN
XAH335025.000000IActiveAvailableIn StockCLCC1ku | $0.996#Reel150± PPM25MHzHCMOS3.2 x 2.5 x 0.93.3 - 3.3Yese4 Au-40 to 85°CTAIWANTAIWAN
XAH335025.000000KActiveAvailableIn StockCLCC1ku | $1.16#Reel150± PPM25MHzHCMOS3.2 x 2.5 x 0.93.3 - 3.3Yese4 Au-40 to 85°CTAIWANTAIWAN
XAH335030.000000IActiveAvailableIn StockCLCC1ku | $0.996#Reel150± PPM30MHzHCMOS3.2 x 2.5 x 0.93.3 - 3.3Yese4 Au-40 to 85°CTAIWANTAIWAN
XAH335030.000000KActiveAvailableIn StockCLCC1ku | $1.16#Reel150± PPM30MHzHCMOS3.2 x 2.5 x 0.93.3 - 3.3Yese4 Au-40 to 85°CTAIWANTAIWAN
XAxxxxxxx.xxxxxxx1PreviewN/AOut of StockPackage6#100± PPMHCMOS, LVDS, LVPECL5.0 x 3.2 x 1.22.5 - 2.5Yes-40° to +105°C
XAxxxxxxx.xxxxxxx2PreviewN/AOut of StockPackage6#25± PPMHCMOS, LVDS, LVPECL5.0 x 3.2 x 1.22.5 - 2.5Yes-40° to +105°C

Support Communities

  1. Make clean failed: "xargs: cannot fork: Resource temporarily unavailable"

    ... main] xargs 182040 child_info_fork::abort: C:\Renesas\Synergy\e2_studio\Utilities\msys-iconv-2.dll: Loaded to different address: parent(0x6E0000) != child(0xE60000)xargs: cannot fork: Resource temporarily unavailablemake: [clean] Error 1 (ignored)makefile:83: recipe for target 'clean' failedrm -rf pinconfiguration.srec       1 [main] xargs 204632 child ...

    Oct 2, 2019
  2. Xamarin.Forms sample app for using DSPS

    Do you have a sample application for Xamarin.Forms for using bluetooth and DSPS?

    Mar 30, 2021
  3. DA14586 DSPS device SUOTAR

    ... can connect and see its advertising data. I think the problem is the #define USER_ADVERTISE_DATA "\x11\x07\xb7\x5c\x49\xd2\x04\xa3\x40\x71\xa0\xb5\x35\x85\x3e\xb0\x83\x07"\ ADV_UUID_SUOTAR_SERVICE I don't think I understand how to format the ...

    Feb 9, 2019
View All Results from Support Communities (79)

Knowledge Base

  1. What is the –Xalias option?

    ... a" is loaded to be stored in "b" for 'b=a', on the assumption that '*p=1;' may overwrite 'a=0;'.Accordingly, if pointer "p" does indicate the address of variable "a", the result of execution will differ according to whether the -Xalias=ansi or -Xalias=noansi option is specified.

    Feb 27, 2015
  2. RH850 part number suffix

    The P/N suffix #Axx refers to tray, #Kxx is tape & reel. The #xAx refers to Pb-free / Sn plating. The #xx4 refers to silicon revision 4 The suffix at the end has nothing to do with the electrical properties of the parts ...

    Dec 6, 2023
  3. Crystal Oscillator Radiation Testing

    ... Question: Do you have radiation test reports for your crystal oscillators? Answer: As these are commercially rated devices, these do not undergo radiation qualifications and we cannot recommend them for use in space applications or other radiation environments.   Suitable Products Crystal Oscillator Series XA, XF, XK, XL, XP, XT, XU

    Mar 31, 2026
View All Results from Knowledge Base (7)