Lead Count (#) | 6 |
Pkg. Dimensions (mm) | 3.2 x 2.5 x 0.9 |
Pkg. Code | JX6 |
Pitch (mm) | 2.1 |
Pkg. Type | CLCC |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
ECCN (US) | NLR |
HTS (US) | 8542390001 |
Lead Count (#) | 6 |
Carrier Type | Reel |
Moisture Sensitivity Level (MSL) | 1 |
Freq. Stability Total (± PPM) | 50 |
Output Freq (MHz) | 25.000000 |
Output Type | HCMOS |
Pkg. Dimensions (mm) | 3.2 x 2.5 x 0.9 |
Supply Voltage (V) | 3.3 - 3.3 |
Pb (Lead) Free | Yes |
Pb Free Category | e4 Au |
Temp. Range | -40 to +85°C |
Country of Assembly | Taiwan |
Country of Wafer Fabrication | Taiwan |
Price (USD) | 1ku | 1.5912 |
Family Name | XA |
Function | XO |
Length (mm) | 3.2 |
MOQ | 2000 |
Pitch (mm) | 2.1 |
Pkg. Type | CLCC |
Qty. per Carrier (#) | 0 |
Qty. per Reel (#) | 2000 |
Reel Size (in) | 7 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | Yes |
Thickness (mm) | 0.9 |
Width (mm) | 2.5 |
The XA is a quartz-based PLL clock oscillator family with <1000fs phase jitter that conforms to the AEC-Q200 automotive requirements. Available in a wide frequency range from 0.750MHz to 1350MHz, the XA series crystal oscillators utilize a family of proprietary ASICs, with a key focus on noise reduction technologies.
The 3rd order Delta Sigma Modulator reduces noise to the levels that are comparable to traditional Bulk Quartz and SAW oscillators. With short lead-time, low cost, low noise, wide frequency range, excellent ambient performance, the XA devices are an excellent choice over the conventional technologies. The XA devices have stabilities as tight as ±25ppm. This series provides extremely quick delivery for both standard and custom frequencies.