| CAD Model: | View CAD Model |
| Pkg. Type: | CLCC |
| Pkg. Code: | JX6 |
| Lead Count (#): | 6 |
| Pkg. Dimensions (mm): | 3.2 x 2.5 x 0.9 |
| Pitch (mm): | 2.1 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 6 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Freq. Stability Total (± PPM) | 50 |
| Output Freq (MHz) | 25 |
| Output Type | HCMOS |
| Pkg. Dimensions (mm) | 3.2 x 2.5 x 0.9 |
| Supply Voltage (V) | 3.3 - 3.3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e4 Au |
| Temp. Range (°C) | -40 to 85°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| Automotive Qual. | Yes |
| Family Name | XA |
| Function | XO |
| Grade | AEC-Q200 |
| Length (mm) | 3.2 |
| MOQ | 2000 |
| Output Freq Range (MHz) | 0.75 - 1350 |
| Phase Jitter Max RMS (ps) | 1 |
| Pitch (mm) | 2.1 |
| Pkg. Type | CLCC |
| Price (USD) | $1.7901 |
| Product Category | Automotive Timing, Crystal Oscillators |
| Published | No |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2000 |
| Reel Size (in) | 7 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Thickness (mm) | 0.9 |
| Width (mm) | 2.5 |
The XA is a quartz-based PLL clock oscillator family with <1000fs phase jitter that conforms to the AEC-Q200 automotive requirements. Available in a wide frequency range from 0.750MHz to 1350MHz, the XA series crystal oscillators utilize a family of proprietary ASICs, with a key focus on noise reduction technologies.
The 3rd order Delta Sigma Modulator reduces noise to the levels that are comparable to traditional Bulk Quartz and SAW oscillators. With short lead-time, low cost, low noise, wide frequency range, excellent ambient performance, the XA devices are an excellent choice over the conventional technologies. The XA devices have stabilities as tight as ±25ppm. This series provides extremely quick delivery for both standard and custom frequencies.