Skip to main content
Renesas Electronics Corporation

Features

  • Cortex M0+, 16MHz
  • 1Mbit onboard FLASH
  • 64KB RAM
  • 160KB ROM
  • 12KB OTP
  • Receiver current consumption: 2.7mA at VBAT = 3V
  • Transmitter current consumption: 2.6mA TX@ 0dBm at VBAT = 3V
  • Sleep current: 1.7μA with all 64KB RAM retained
  • Radio programmable RF transmit power: -18 to +3 dBm
  • Receiver sensitivity: -92.5dBm
  • Interfaces to a quadrature decoder with 3 channels
  • Channel 10-bit analog-to-digital converter (ADC)
  • Two general-purpose timers with pulse-width modulation (PWM)
  • 9 GPIOs, SPI, 2x UART, 1-wire UART, I2C
  • Operating range: 1.8V – 3.6V with inrush current management (extended battery life)

Description

The DA14535MOD is a lowest-power consumption, low-cost, fully self-contained Bluetooth® Low Energy (LE) v5.3 Module that is worldwide certified and ideal for a range of applications, including fast-upgrade projects to wirelessly connect your product to a smartphone for quick and simple commissioning, control, alerts, and data collection usage. The DA14535MOD is a pin-equivalent and functional-equivalent alternative to the market-adopted DA14531MOD, with both modules utilizing Cortex-M0+, clocking at 16MHz and on-die RAM, ROM, and one-time programmable (OTP) with integrated 1Mbit Flash, 32MHz crystal, power inductor, RF matching, and printed antenna.

The DA14535MOD differs from the DA14531MOD with the following key features: transmit pout up to +3dBm, 64KB RAM, 160KB ROM, 12KB OTP,  and compliance with Bluetooth Low Energy 5.3.

2-wire UART support for host-MCU-based operation feature is supported by the inclusion of a secondary boot loader in flash during factory programming. For applications where a host MCU SoC is also present, this feature permits use of the host MCU’s memory to store and download DA14535MOD code for a Bluetooth LE data pump. This feature can also remove the need for DA14535MOD factory programming during end-product production test.

Parameters

AttributesValue
Wireless StandardBLE 5.3 Core specification
Proprietary 2G4 protocolNo
CPUM0+
Flash Memory (KB)128
ROM (KB)160
Memory Size (OTP) (KB)12
RAM (KB)64
GPIOs (#)9
Supply Voltage Vcc Range1.8-3.6
Integrated DCDCBuck
Integrated Battery ChargerNo
External Rails and Load CapacityNone
Tx Current (mA)2.6
Rx current (mA)2.7
Output Power Range (dBm)-19.5 - 4
Sensitivity (dBm) (dBm)-92.5
Clock Rate (MHz)16
Flexible System ClockYes
Execute from FLASHNo
Hardware Crypto EngineYes
QSPI Interface (#)0
SPI (#)1
I2C (#)1
UART (#)2
ADC10-bit x 4-ch
USB Ports (#)0
LE Data Length ExtensionsSupported
2MbpsNot Supported
LE Coded PHY (Long Range)Not Supported
Extended AdvertisingNot Supported
Periodic AdvertisingNot Supported
AoANot Supported
AoDNot Supported
GATT CachingNot Supported
Bluetooth® MeshNot Supported
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
MODULE12.5 x 14.5 x 2.8161.5

Product Comparison

DA14535MODDA14531MODDA14535
Pkg. Dimensions (mm)12.5 x 14.5 x 2.812.5 x 14.5 x 2.82.2 x 3 x 0.65
Pkg. TypeMODULEMODULEFCGQFN
Wireless StandardBLE 5.3 Core specificationBLE 5.1 Core specificationBluetooth LE 5.3 Core specification
RAM (KB)644864
Integrated DCDCBuckIntegrated Buck DC-DC converterIntegrated Buck/Boost DC-DC converter

Application Block Diagrams

Essential thermostat with core functionality block diagram features an MCU, wireless connectivity, NFC reader, and relay control.
Mid-Range Thermostat
Mid-range thermostat with Wi‑Fi, integrated sensors, and smart home connectivity for enhanced comfort and efficiency.
Interactive block diagram of the touch remote controller features capacitive touch MCU and Bluetooth for smart home control.
Capacitive Touch Remote Controller
Sleek, buttonless remote controller with touch gestures and Bluetooth for smart home control.
Cost-Effective Bluetooth-Enabled BGM Block Diagram
Blood Glucose Monitor (BGM)
Renesas' BGMs offer cost-effective, compact glucose monitoring with optional Bluetooth LE or NFC for seamless connectivity.
48V/3kW Motor Control for 2/3 Wheelers Block Diagram
48V/3kW Motor Control for 2/3 Wheelers
The 48V/3kW motor control system features a scalable inverter design, phase overcurrent fault detection, and ASIL-B safety.
Advanced Automotive Domain Controller (AADC) Block Diagram
Advanced Automotive Domain Controller (AADC)
Advanced Automotive Domain Controller integrates key systems for smarter and connected vehicles.
Continuous glucose monitor (CGM) block diagram features modular design with detachable sensor mechanics and electronics, rechargeable battery, and precision technology.
Continuous Glucose Monitor (CGM)
Continuous glucose monitor with detachable sensors, a rechargeable battery, and precision technology for optimal glucose management.

Additional Applications

  • Rapid bolt‑on upgrade to add Bluetooth LE and smartphone control
  • Disposables
  • Beacons
  • Proximity tags and trackers
  • Wireless sensor nodes
  • Fitness trackers
  • Consumer health
  • Smartwatches
  • Human interface devices
  • Toys

Applied Filters: