Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The new 32-bit V850ES/Jx3-H MCUs execute USB 2.0 data transfers at full speeds up to 12 megabits per second (Mbps), and enable rapid development of applications that require USB connectivity and 32-bit processing power for real-time control of industrial equipment, factory automation systems, point-of-sales terminals, medical and testing devices, telecommunications and consumer electronics products and other embedded applications.

Part NumberStatusSamplesStockRoHSPackageCPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CAN (ch)I/O PortsTimerADCRTCDMAEthernetLVD or PVDDACTemp. Range (°C)
UPD70F3760GC-UEU-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB040KB100#2.85 - 3.648MHz7716-bit x 13-ch10-bit x 12-chYesYesNoYes8-bit x 2-ch-40 to +85
UPD70F3760GC(R)-UEU-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB040KB100#2.85 - 3.648MHz7716-bit x 13-ch10-bit x 12-chYesYesNoYes8-bit x 2-ch-40 to +85
UPD70F3760GC(S)-UEU-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB040KB100#2.85 - 3.648MHz7716-bit x 13-ch10-bit x 12-chYesYesNoYes8-bit x 2-ch-40 to +85
UPD70F3761GC-UEU-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32384KB048KB100#2.85 - 3.648MHz7716-bit x 13-ch10-bit x 12-chYesYesNoYes8-bit x 2-ch-40 to +85
UPD70F3762GC-UEU-AXObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB056KB100#2.85 - 3.648MHz7716-bit x 13-ch10-bit x 12-chYesYesNoYes8-bit x 2-ch-40 to +85
UPD70F3762GC(S)-UEU-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB056KB100#2.85 - 3.648MHz7716-bit x 13-ch10-bit x 12-chYesYesNoYes8-bit x 2-ch-40 to +85
UPD70F3765GF-GAT-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB040KB128#2.85 - 3.648MHz9616-bit x 13-ch10-bit x 12-chYesYesNoYes8-bit x 2-ch-40 to +85
UPD70F3766GF-GAT-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32384KB048KB128#2.85 - 3.648MHz9616-bit x 13-ch10-bit x 12-chYesYesNoYes8-bit x 2-ch-40 to +85
UPD70F3766GF(R)-GAT-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32384KB048KB128#2.85 - 3.648MHz9616-bit x 13-ch10-bit x 12-chYesYesNoYes8-bit x 2-ch-40 to +85
UPD70F3767GF-GAT-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB056KB128#2.85 - 3.648MHz9616-bit x 13-ch10-bit x 12-chYesYesNoYes8-bit x 2-ch-40 to +85
UPD70F3767GF(R)-GAT-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB056KB128#2.85 - 3.648MHz9616-bit x 13-ch10-bit x 12-chYesYesNoYes8-bit x 2-ch-40 to +85
UPD70F3767GF(S)-GAT-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32512KB056KB128#2.85 - 3.648MHz9616-bit x 13-ch10-bit x 12-chYesYesNoYes8-bit x 2-ch-40 to +85
UPD70F3770GC-UEU-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB040KB100#2.85 - 3.648MHz17716-bit x 13-ch10-bit x 12-chYesYesNoYes8-bit x 2-ch-40 to +85
UPD70F3770GC(R)-UEU-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB040KB100#2.85 - 3.648MHz17716-bit x 13-ch10-bit x 12-chYesYesNoYes8-bit x 2-ch-40 to +85
UPD70F3771GF-GAT-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB040KB128#2.85 - 3.648MHz19616-bit x 13-ch10-bit x 12-chYesYesNoYes8-bit x 2-ch-40 to +85
UPD70F3771GF(R)-GAT-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB040KB128#2.85 - 3.648MHz19616-bit x 13-ch10-bit x 12-chYesYesNoYes8-bit x 2-ch-40 to +85
UPD70F3809K8-4B4-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
HWQFNV850ES3216KB08KB40#2.85 - 3.648MHz2516-bit x 10-ch10-bit x 5-chYesYesNoYes-40 to +85
UPD70F3810K8-4B4-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
HWQFNV850ES3232KB016KB40#2.85 - 3.648MHz2516-bit x 10-ch10-bit x 5-chYesYesNoYes-40 to +85
UPD70F3811K8-4B4-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
HWQFNV850ES3264KB024KB40#2.85 - 3.648MHz2516-bit x 10-ch10-bit x 5-chYesYesNoYes-40 to +85
UPD70F3812K8-4B4-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
HWQFNV850ES32128KB024KB40#2.85 - 3.648MHz2516-bit x 10-ch10-bit x 5-chYesYesNoYes-40 to +85
UPD70F3813K8-4B4-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
HWQFNV850ES32256KB024KB40#2.85 - 3.648MHz2516-bit x 10-ch10-bit x 5-chYesYesNoYes-40 to +85
UPD70F3814GA-GAM-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES3216KB08KB48#2.85 - 3.648MHz3216-bit x 10-ch10-bit x 6-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3814GA(R)-GAM-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES3216KB08KB48#2.85 - 3.648MHz3216-bit x 10-ch10-bit x 6-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3814GA(S)-GAM-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES3216KB08KB48#2.85 - 3.648MHz3216-bit x 10-ch10-bit x 6-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3814K8-5B4-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
HWQFNV850ES3216KB08KB48#2.85 - 3.648MHz3216-bit x 10-ch10-bit x 6-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3815GA-GAM-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES3232KB016KB48#2.85 - 3.648MHz3216-bit x 10-ch10-bit x 6-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3815GA(R)-GAM-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES3232KB016KB48#2.85 - 3.648MHz3216-bit x 10-ch10-bit x 6-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3815GA(S)-GAM-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES3232KB016KB48#2.85 - 3.648MHz3216-bit x 10-ch10-bit x 6-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3815K8-5B4-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
HWQFNV850ES3232KB016KB48#2.85 - 3.648MHz3216-bit x 10-ch10-bit x 6-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3816GA-GAM-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES3264KB024KB48#2.85 - 3.648MHz3216-bit x 10-ch10-bit x 6-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3816GA(R)-GAM-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES3264KB024KB48#2.85 - 3.648MHz3216-bit x 10-ch10-bit x 6-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3816GA(S)-GAM-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES3264KB024KB48#2.85 - 3.648MHz3216-bit x 10-ch10-bit x 6-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3816K8-5B4-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
HWQFNV850ES3264KB024KB48#2.85 - 3.648MHz3216-bit x 10-ch10-bit x 6-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3817GA-GAM-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32128KB024KB48#2.85 - 3.648MHz3216-bit x 10-ch10-bit x 6-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3817GA(R)-GAM-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32128KB024KB48#2.85 - 3.648MHz3216-bit x 10-ch10-bit x 6-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3817GA(S)-GAM-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32128KB024KB48#2.85 - 3.648MHz3216-bit x 10-ch10-bit x 6-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3817K8-5B4-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
HWQFNV850ES32128KB024KB48#2.85 - 3.648MHz3216-bit x 10-ch10-bit x 6-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3818GA-GAM-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB024KB48#2.85 - 3.648MHz3216-bit x 10-ch10-bit x 6-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3818GA(S)-GAM-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB024KB48#2.85 - 3.648MHz3216-bit x 10-ch10-bit x 6-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3818K8-5B4-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
HWQFNV850ES32256KB024KB48#2.85 - 3.648MHz3216-bit x 10-ch10-bit x 6-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3819GA-GAM-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB024KB48#2.85 - 3.648MHz13216-bit x 10-ch10-bit x 6-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3819GA(R)-GAM-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB024KB48#2.85 - 3.648MHz13216-bit x 10-ch10-bit x 6-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3819GA(S)-GAM-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB024KB48#2.85 - 3.648MHz13216-bit x 10-ch10-bit x 6-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3819K8-5B4-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
HWQFNV850ES32256KB024KB48#2.85 - 3.648MHz13216-bit x 10-ch10-bit x 6-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3820GB-GAH-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES3216KB08KB64#2.85 - 3.648MHz4516-bit x 10-ch10-bit x 10-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3820GB(R)-GAH-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES3216KB08KB64#2.85 - 3.648MHz4516-bit x 10-ch10-bit x 10-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3820GB(S)-GAH-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES3216KB08KB64#2.85 - 3.648MHz4516-bit x 10-ch10-bit x 10-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3821GB-GAH-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES3232KB016KB64#2.85 - 3.648MHz4516-bit x 10-ch10-bit x 10-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3821GB(R)-GAH-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES3232KB016KB64#2.85 - 3.648MHz4516-bit x 10-ch10-bit x 10-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3821GB(S)-GAH-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES3232KB016KB64#2.85 - 3.648MHz4516-bit x 10-ch10-bit x 10-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3822GB-GAH-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES3264KB024KB64#2.85 - 3.648MHz4516-bit x 10-ch10-bit x 10-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3822GB(R)-GAH-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES3264KB024KB64#2.85 - 3.648MHz4516-bit x 10-ch10-bit x 10-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3822GB(S)-GAH-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES3264KB024KB64#2.85 - 3.648MHz4516-bit x 10-ch10-bit x 10-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3823GB-GAH-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32128KB024KB64#2.85 - 3.648MHz4516-bit x 10-ch10-bit x 10-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3823GB(R)-GAH-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32128KB024KB64#2.85 - 3.648MHz4516-bit x 10-ch10-bit x 10-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3823GB(S)-GAH-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32128KB024KB64#2.85 - 3.648MHz4516-bit x 10-ch10-bit x 10-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3824GB-GAH-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB024KB64#2.85 - 3.648MHz4516-bit x 10-ch10-bit x 10-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3824GB(R)-GAH-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB024KB64#2.85 - 3.648MHz4516-bit x 10-ch10-bit x 10-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3824GB(S)-GAH-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB024KB64#2.85 - 3.648MHz4516-bit x 10-ch10-bit x 10-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3825GB-GAH-AXObsoleteN/AIn StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB024KB64#2.85 - 3.648MHz14516-bit x 10-ch10-bit x 10-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3825GB(R)-GAH-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB024KB64#2.85 - 3.648MHz14516-bit x 10-ch10-bit x 10-chYesYesNoYes8-bit x 1-ch-40 to +85
UPD70F3825GB(S)-GAH-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LFQFPV850ES32256KB024KB64#2.85 - 3.648MHz14516-bit x 10-ch10-bit x 10-chYesYesNoYes8-bit x 1-ch-40 to +85
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?