Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The V850E2/Fx4-L is supported only for the customers who have already adopted these products. For new adoption, please consider RH850/F1L or RH850/F1H products.

Applications

  • Body
Part NumberStatusSamplesStockPackageCPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CAN (ch)I/O PortsTimerADCRTCDMAEthernetLVD or PVDTemp. Range (°C)
UPD70F3570GBA-GAH-AXObsoleteN/AIn StockPackageV850E2S32256KB32KB24KB64#3 - 5.548MHz14516-bit x 16-ch, 32-bit x 4-ch10-bit x 12-chNoYesNoYes-40 to +85°C
UPD70F3570GBA1-GAH-AXObsoleteN/AOut of StockPackageV850E2S32256KB32KB24KB64#3 - 5.548MHz14516-bit x 16-ch, 32-bit x 4-ch10-bit x 12-chNoYesNoYes-40 to +110°C
UPD70F3570GBA2-GAH-AXNRNDN/AOut of StockPackageV850E2S32256KB32KB24KB64#3 - 5.548MHz14516-bit x 16-ch, 32-bit x 4-ch10-bit x 12-chNoYesNoYes-40 to +125°C
UPD70F3571GBA-GAH-AXNRNDN/AOut of StockPackageV850E2S32384KB32KB28KB64#3 - 5.548MHz14516-bit x 16-ch, 32-bit x 4-ch10-bit x 12-chNoYesNoYes-40 to +85°C
UPD70F3571GBA1-GAH-AXObsoleteN/AOut of StockPackageV850E2S32384KB32KB28KB64#3 - 5.548MHz14516-bit x 16-ch, 32-bit x 4-ch10-bit x 12-chNoYesNoYes-40 to +110°C
UPD70F3571GBA2-GAH-AXObsoleteN/AOut of StockPackageV850E2S32384KB32KB28KB64#3 - 5.548MHz14516-bit x 16-ch, 32-bit x 4-ch10-bit x 12-chNoYesNoYes-40 to +125°C
UPD70F3572GBA-GAH-AXObsoleteN/AOut of StockPackageV850E2S32512KB32KB32KB64#3 - 5.548MHz14516-bit x 16-ch, 32-bit x 4-ch10-bit x 12-chNoYesNoYes-40 to +85°C
UPD70F3572GBA1-GAH-AXNRNDN/AOut of StockPackageV850E2S32512KB32KB32KB64#3 - 5.548MHz14516-bit x 16-ch, 32-bit x 4-ch10-bit x 12-chNoYesNoYes-40 to +110°C
UPD70F3572GBA2-GAH-AXObsoleteN/AOut of StockPackageV850E2S32512KB32KB32KB64#3 - 5.548MHz14516-bit x 16-ch, 32-bit x 4-ch10-bit x 12-chNoYesNoYes-40 to +125°C
UPD70F3573GKA-GAK-AXObsoleteN/AOut of StockPackageV850E2S32256KB32KB24KB80#3 - 5.548MHz16116-bit x 16-ch, 32-bit x 4-ch10-bit x 14-chNoYesNoYes-40 to +85°C
UPD70F3573GKA1-GAK-AXLast Time BuyN/AOut of StockPackageV850E2S32256KB32KB24KB80#3 - 5.548MHz16116-bit x 16-ch, 32-bit x 4-ch10-bit x 14-chNoYesNoYes-40 to +110°C
UPD70F3573GKA2-GAK-AXObsoleteN/AOut of StockPackageV850E2S32256KB32KB24KB80#3 - 5.548MHz16116-bit x 16-ch, 32-bit x 4-ch10-bit x 14-chNoYesNoYes-40 to +125°C
UPD70F3574GKA-GAK-AXObsoleteN/AOut of StockPackageV850E2S32384KB32KB28KB80#3 - 5.548MHz16116-bit x 16-ch, 32-bit x 4-ch10-bit x 14-chNoYesNoYes-40 to +85°C
UPD70F3574GKA1-GAK-AXObsoleteN/AOut of StockPackageV850E2S32384KB32KB28KB80#3 - 5.548MHz16116-bit x 16-ch, 32-bit x 4-ch10-bit x 14-chNoYesNoYes-40 to +110°C
UPD70F3574GKA2-GAK-AXObsoleteN/AOut of StockPackageV850E2S32384KB32KB28KB80#3 - 5.548MHz16116-bit x 16-ch, 32-bit x 4-ch10-bit x 14-chNoYesNoYes-40 to +125°C
UPD70F3575GKA-GAK-AXObsoleteN/AOut of StockPackageV850E2S32512KB32KB32KB80#3 - 5.548MHz16116-bit x 16-ch, 32-bit x 4-ch10-bit x 14-chNoYesNoYes-40 to +85°C
UPD70F3575GKA1-GAK-AXObsoleteN/AOut of StockPackageV850E2S32512KB32KB32KB80#3 - 5.548MHz16116-bit x 16-ch, 32-bit x 4-ch10-bit x 14-chNoYesNoYes-40 to +110°C
UPD70F3575GKA2-GAK-AXObsoleteN/AOut of StockPackageV850E2S32512KB32KB32KB80#3 - 5.548MHz16116-bit x 16-ch, 32-bit x 4-ch10-bit x 14-chNoYesNoYes-40 to +125°C
UPD70F3576GCA-UEU-AXLast Time BuyN/AOut of StockPackageV850E2S32256KB32KB24KB100#3 - 5.548MHz27616-bit x 16-ch, 32-bit x 4-ch10-bit x 20-chNoYesNoYes-40 to +85°C
UPD70F3576GCA1-UEU-AXObsoleteN/AOut of StockPackageV850E2S32256KB32KB24KB100#3 - 5.548MHz27616-bit x 16-ch, 32-bit x 4-ch10-bit x 20-chNoYesNoYes-40 to +110°C
UPD70F3576GCA2-UEU-AXLast Time BuyN/AOut of StockPackageV850E2S32256KB32KB24KB100#3 - 5.548MHz27616-bit x 16-ch, 32-bit x 4-ch10-bit x 20-chNoYesNoYes-40 to +125°C
UPD70F3577GCA-UEU-AXLast Time BuyN/AOut of StockPackageV850E2S32384KB32KB28KB100#3 - 5.548MHz27616-bit x 16-ch, 32-bit x 4-ch10-bit x 20-chNoYesNoYes-40 to +85°C
UPD70F3577GCA1-UEU-AXObsoleteN/AOut of StockPackageV850E2S32384KB32KB28KB100#3 - 5.548MHz27616-bit x 16-ch, 32-bit x 4-ch10-bit x 20-chNoYesNoYes-40 to +110°C
UPD70F3577GCA2-UEU-AXLast Time BuyN/AOut of StockPackageV850E2S32384KB32KB28KB100#3 - 5.548MHz27616-bit x 16-ch, 32-bit x 4-ch10-bit x 20-chNoYesNoYes-40 to +125°C
UPD70F3578GCA-UEU-AXLast Time BuyN/AOut of StockPackageV850E2S32512KB32KB32KB100#3 - 5.548MHz27616-bit x 16-ch, 32-bit x 4-ch10-bit x 20-chNoYesNoYes-40 to +85°C
UPD70F3578GCA1-UEU-AXLast Time BuyN/AIn StockPackageV850E2S32512KB32KB32KB100#3 - 5.548MHz27616-bit x 16-ch, 32-bit x 4-ch10-bit x 20-chNoYesNoYes-40 to +110°C
UPD70F3578GCA2-UEU-AXLast Time BuyN/AOut of StockPackageV850E2S32512KB32KB32KB100#3 - 5.548MHz27616-bit x 16-ch, 32-bit x 4-ch10-bit x 20-chNoYesNoYes-40 to +125°C
UPD70F3579GCA-UEU-AXObsoleteN/AIn StockPackageV850E2S32768KB32KB48KB100#3 - 5.564MHz27616-bit x 16-ch, 32-bit x 4-ch10-bit x 20-chNoYesNoYes-40 to +85°C
UPD70F3579GCA1-UEU-AXObsoleteN/AIn StockPackageV850E2S32768KB32KB48KB100#3 - 5.564MHz27616-bit x 16-ch, 32-bit x 4-ch10-bit x 20-chNoYesNoYes-40 to +110°C
UPD70F3579GCA2-UEU-AXObsoleteN/AOut of StockPackageV850E2S32768KB32KB48KB100#3 - 5.564MHz27616-bit x 16-ch, 32-bit x 4-ch10-bit x 20-chNoYesNoYes-40 to +125°C
UPD70F3580GCA-UEU-AXLast Time BuyN/AOut of StockPackageV850E2S321024KB32KB64KB100#3 - 5.564MHz27616-bit x 16-ch, 32-bit x 4-ch10-bit x 20-chNoYesNoYes-40 to +85°C
UPD70F3580GCA1-UEU-AXObsoleteN/AIn StockPackageV850E2S321024KB32KB64KB100#3 - 5.564MHz27616-bit x 16-ch, 32-bit x 4-ch10-bit x 20-chNoYesNoYes-40 to +110°C
UPD70F3580GCA2-UEU-AXObsoleteN/AOut of StockPackageV850E2S321024KB32KB64KB100#3 - 5.564MHz27616-bit x 16-ch, 32-bit x 4-ch10-bit x 20-chNoYesNoYes-40 to +125°C
UPD70F3582GJA-GAE-AXLast Time BuyN/AOut of StockPackageV850E2S32384KB32KB28KB144#3 - 5.548MHz211616-bit x 32-ch, 32-bit x 4-ch10-bit x 24-chNoYesNoYes-40 to +85°C
UPD70F3582GJA1-GAE-AXLast Time BuyN/AOut of StockPackageV850E2S32384KB32KB28KB144#3 - 5.548MHz211616-bit x 32-ch, 32-bit x 4-ch10-bit x 24-chNoYesNoYes-40 to +110°C
UPD70F3582GJA2-GAE-AXLast Time BuyN/AOut of StockPackageV850E2S32384KB32KB28KB144#3 - 5.548MHz211616-bit x 32-ch, 32-bit x 4-ch10-bit x 24-chNoYesNoYes-40 to +125°C
UPD70F3583GJA-GAE-AXObsoleteN/AOut of StockPackageV850E2S32512KB32KB32KB144#3 - 5.548MHz211616-bit x 32-ch, 32-bit x 4-ch10-bit x 24-chNoYesNoYes-40 to +85°C
UPD70F3583GJA1-GAE-AXObsoleteN/AOut of StockPackageV850E2S32512KB32KB32KB144#3 - 5.548MHz211616-bit x 32-ch, 32-bit x 4-ch10-bit x 24-chNoYesNoYes-40 to +110°C
UPD70F3583GJA2-GAE-AXLast Time BuyN/AOut of StockPackageV850E2S32512KB32KB32KB144#3 - 5.548MHz211616-bit x 32-ch, 32-bit x 4-ch10-bit x 24-chNoYesNoYes-40 to +125°C
UPD70F3584GJA-GAE-AXLast Time BuyN/AOut of StockPackageV850E2S32768KB32KB48KB144#3 - 5.564MHz211616-bit x 32-ch, 32-bit x 4-ch10-bit x 24-chNoYesNoYes-40 to +85°C
UPD70F3584GJA1-GAE-AXLast Time BuyN/AOut of StockPackageV850E2S32768KB32KB48KB144#3 - 5.564MHz211616-bit x 32-ch, 32-bit x 4-ch10-bit x 24-chNoYesNoYes-40 to +110°C
UPD70F3584GJA2-GAE-AXLast Time BuyN/AOut of StockPackageV850E2S32768KB32KB48KB144#3 - 5.564MHz211616-bit x 32-ch, 32-bit x 4-ch10-bit x 24-chNoYesNoYes-40 to +125°C
UPD70F3585GJA-GAE-AXObsoleteN/AOut of StockPackageV850E2S321024KB32KB64KB144#3 - 5.564MHz211616-bit x 32-ch, 32-bit x 4-ch10-bit x 24-chNoYesNoYes-40 to +85°C
UPD70F3585GJA1-GAE-AXObsoleteN/AOut of StockPackageV850E2S321024KB32KB64KB144#3 - 5.564MHz211616-bit x 32-ch, 32-bit x 4-ch10-bit x 24-chNoYesNoYes-40 to +110°C
UPD70F3585GJA2-GAE-AXObsoleteN/AOut of StockPackageV850E2S321024KB32KB64KB144#3 - 5.564MHz211616-bit x 32-ch, 32-bit x 4-ch10-bit x 24-chNoYesNoYes-40 to +125°C