Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The V850E2/Fx4-G is supported only for the customers who have already adopted these products. For new adoption, please consider RH850/F1L or RH850/F1H products.

Applications

  • Body
Part NumberStatusSamplesStockPackageCPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CAN (ch)I/O PortsTimerADCRTCDMAEthernetLVD or PVDTemp. Range (°C)
UPD70F4177GKA-GAK-AXNRNDN/AOut of StockLFQFPV850E2S32256KB32KB32KB80#3 - 5.564MHz35916-bit x 16-ch, 32-bit x 4-ch10-bit x 10-chNoYesNoYes-40 to +85°C
UPD70F4177GKA1-GAK-AXObsoleteN/AOut of StockPackageV850E2S32256KB32KB32KB80#3 - 5.564MHz35916-bit x 16-ch, 32-bit x 4-ch10-bit x 10-chNoYesNoYes-40 to +110°C
UPD70F4177GKA2-GAK-AXObsoleteN/AOut of StockPackageV850E2S32256KB32KB32KB80#3 - 5.564MHz35916-bit x 16-ch, 32-bit x 4-ch10-bit x 10-chNoYesNoYes-40 to +125°C
UPD70F4178GKA-GAK-AXObsoleteN/AOut of StockPackageV850E2S32512KB32KB64KB80#3 - 5.564MHz65916-bit x 16-ch, 32-bit x 4-ch10-bit x 10-chNoYesNoYes-40 to +85°C
UPD70F4178GKA1-GAK-AXLast Time BuyN/AOut of StockPackageV850E2S32512KB32KB64KB80#3 - 5.564MHz65916-bit x 16-ch, 32-bit x 4-ch10-bit x 10-chNoYesNoYes-40 to +110°C
UPD70F4178GKA2-GAK-AXNRNDN/AOut of StockLFQFPV850E2S32512KB32KB64KB80#3 - 5.564MHz65916-bit x 16-ch, 32-bit x 4-ch10-bit x 10-chNoYesNoYes-40 to +125°C
UPD70F4179GCA-UEU-AXNRNDN/AOut of StockLFQFPV850E2S32256KB32KB32KB100#3 - 5.564MHz37716-bit x 16-ch, 32-bit x 4-ch10-bit x 16-chNoYesNoYes-40 to +85°C
UPD70F4179GCA1-UEU-AXObsoleteN/AOut of StockPackageV850E2S32256KB32KB32KB100#3 - 5.564MHz37716-bit x 16-ch, 32-bit x 4-ch10-bit x 16-chNoYesNoYes-40 to +110°C
UPD70F4179GCA2-UEU-AXNRNDN/AOut of StockLFQFPV850E2S32256KB32KB32KB100#3 - 5.564MHz37716-bit x 16-ch, 32-bit x 4-ch10-bit x 16-chNoYesNoYes-40 to +125°C
UPD70F4180GCA-UEU-AXLast Time BuyN/AOut of StockPackageV850E2S32512KB32KB64KB100#3 - 5.564MHz67716-bit x 16-ch, 32-bit x 4-ch10-bit x 16-chNoYesNoYes-40 to +85°C
UPD70F4180GCA1-UEU-AXObsoleteN/AOut of StockPackageV850E2S32512KB32KB64KB100#3 - 5.564MHz67716-bit x 16-ch, 32-bit x 4-ch10-bit x 16-chNoYesNoYes-40 to +110°C
UPD70F4180GCA2-UEU-AXNRNDN/AOut of StockLFQFPV850E2S32512KB32KB64KB100#3 - 5.564MHz67716-bit x 16-ch, 32-bit x 4-ch10-bit x 16-chNoYesNoYes-40 to +125°C