Skip to main content
Renesas Electronics Corporation
Single-Channel CAN FD Controller IP

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

ProtocolCAN FD
FunctionController
ProcessSoft macro
InterfaceAMBA® APB
Number of Channels1
Data Rate RS-485/RS-232-

Description

Renesas' Single-Channel CAN FD Controller IP is used to embed a single CAN channel. This CAN module can be configured to CAN FD or classic CAN and transmit and receive both message formats: the standard identifier (ID), which is 11 bits, and the 29-bit extended ID. This IP is compliant with ISO 11898-1 (2015) specifications.