Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The UPD78941xA Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.

Applications

  • Home Appliance
  • Healthcare
Part NumberStatusSamplesStockRoHSPackageBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CPURTCLVD or PVDDMAI/O PortsTimerADCEthernetHuman Machine InterfaceTemp. Range (°C)
UPD789415AGC-XXX-8BT-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP812KB00.5KB80#1.8 - 5.55MHz78K0SNoNoNo438-bit x 3-ch, 16-bit x 1-ch10-bit x 7-chNoLCD Segment Count x 112-40 to +85
UPD789415AGK-XXX-9EUObsoleteN/AOut of StockContactTFQFP80#NoNoNoNo
UPD789415AGK-XXX-9EU-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFP812KB00.5KB80#1.8 - 5.55MHz78K0SNoNoNo438-bit x 3-ch, 16-bit x 1-ch10-bit x 7-chNoLCD Segment Count x 112-40 to +85
UPD789416AGC-XXX-8BTObsoleteN/AOut of StockContactLQFP80#NoNoNoNo
UPD789416AGC-XXX-8BT-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP816KB00.5KB80#1.8 - 5.55MHz78K0SNoNoNo438-bit x 3-ch, 16-bit x 1-ch10-bit x 7-chNoLCD Segment Count x 112-40 to +85
UPD789416AGK-XXX-9EU-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFP816KB00.5KB80#1.8 - 5.55MHz78K0SNoNoNo438-bit x 3-ch, 16-bit x 1-ch10-bit x 7-chNoLCD Segment Count x 112-40 to +85
UPD789417AGC-XXX-8BTObsoleteN/AOut of StockContactLQFP80#NoNoNoNo
UPD789417AGC-XXX-8BT-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP824KB00.5KB80#1.8 - 5.55MHz78K0SNoNoNo438-bit x 3-ch, 16-bit x 1-ch10-bit x 7-chNoLCD Segment Count x 112-40 to +85
UPD789417AGK-XXX-9EU-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFP824KB00.5KB80#1.8 - 5.55MHz78K0SNoNoNo438-bit x 3-ch, 16-bit x 1-ch10-bit x 7-chNoLCD Segment Count x 112-40 to +85
UPD78F9418AGC-8BTObsoleteN/AOut of StockContactLQFP80#NoNoNoNo
UPD78F9418AGC-8BT-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP832KB00.5KB80#1.8 - 5.55MHz78K0SNoNoNo438-bit x 3-ch, 16-bit x 1-ch10-bit x 7-chNoLCD Segment Count x 112-40 to +85
UPD78F9418AGK-9EUObsoleteN/AOut of StockContactTFQFP80#NoNoNoNo
UPD78F9418AGK-9EU-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFQFP832KB00.5KB80#1.8 - 5.55MHz78K0SNoNoNo438-bit x 3-ch, 16-bit x 1-ch10-bit x 7-chNoLCD Segment Count x 112-40 to +85

Support Communities

  1. UPD78941xA programming

    Hi, I'm searching for the UPD78941xA (78k0s/8sc ?) Flash Memory Programming (Programmer) documentation or a cheap programming solution. Can you help me to find it? Thank you

    Mar 24, 2016
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?