Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The UPD78931x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.

Applications

  • Healthcare
Part NumberStatusSamplesStockRoHSPackageBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CPURTCLVD or PVDDMAI/O PortsTimerEthernetHuman Machine InterfaceTemp. Range (°C)
UPD789314GC-XXX-8BS-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP88KB00.5KB64#1.8 - 5.54MHz78K0SNoNoNo238-bit x 2-ch, 16-bit x 1-chNoLCD Segment Count x 96-40 to +85
UPD789314GK-XXX-9ET-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TQFP88KB00.5KB64#1.8 - 5.54MHz78K0SNoNoNo238-bit x 2-ch, 16-bit x 1-chNoLCD Segment Count x 96-40 to +85
UPD789316GC-XXX-8BS-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP816KB00.5KB64#1.8 - 5.54MHz78K0SNoNoNo238-bit x 2-ch, 16-bit x 1-chNoLCD Segment Count x 96-40 to +85
UPD789316GK-XXX-9ET-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TQFP816KB00.5KB64#1.8 - 5.54MHz78K0SNoNoNo238-bit x 2-ch, 16-bit x 1-chNoLCD Segment Count x 96-40 to +85
UPD78F9316GK-9ET-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TQFP816KB00.5KB64#1.8 - 5.54MHz78K0SNoNoNo238-bit x 2-ch, 16-bit x 1-chNoLCD Segment Count x 96-40 to +85
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?