Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
8-bit Microcontrollers for LCD Control Applications (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_8039
Lead Count (#):64
Pkg. Dimensions (mm):14 x 14 x 1.7
Pitch (mm):0.8

Environmental & Export Classifications

RoHS (UPD789314GC-XXX-8BS-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Bit Size8
Program Memory (KB)8
Data Flash (KB)0
RAM (KB)0.5
Lead Count (#)64
Supply Voltage (V)1.8 - 5.5
Operating Freq (Max) (MHz)4
CPU78K0S
RTCNo
LVD or PVDNo
DMANo
I/O Ports23
Timer8-bit x 2-ch, 16-bit x 1-ch
EthernetNo
Human Machine InterfaceLCD Segment Count x 96
Temp. Range (°C)-40 to +85
Family Name78K
Lead CompliantYes
Length (mm)14
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 1.7
Pkg. TypeLQFP
Tape & ReelNo
Thickness (mm)1.7
Width (mm)14

Description

The UPD78931x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.