Description
The UPD78910xA Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.
Applications
- Home Appliance
| Part Number | Status | Samples | Stock | RoHS | Package | Bit Size | Program Memory (KB) | Data Flash (KB) | RAM (KB) | Lead Count (#) | Supply Voltage (V) | Operating Freq (Max) (MHz) | CPU | RTC | LVD or PVD | DMA | I/O Ports | Timer | ADC | CAN (ch) | Ethernet | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| UPD789101AMC-XXX-5A4-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LSSOP | 8 | 2KB | 0 | 0.25KB | 30# | 1.8 - 5.5 | 10MHz | 78K0S | No | No | No | 20 | 8-bit x 1-ch, 16-bit x 1-ch | 8-bit x 4-ch | No | -40 to +85 | |
| UPD789101AMC-XXX-5A4-E1 | Obsolete | N/A | Out of Stock | Contact | LSSOP | 30# | No | No | No | No | ||||||||||||
| UPD789101AMC-XXX-5A4-E1-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LSSOP | 8 | 2KB | 0 | 0.25KB | 30# | 1.8 - 5.5 | 10MHz | 78K0S | No | No | No | 20 | 8-bit x 1-ch, 16-bit x 1-ch | 8-bit x 4-ch | No | -40 to +85 | |
| UPD789101AMC-XXX-5A4-E2-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LSSOP | 8 | 2KB | 0 | 0.25KB | 30# | 1.8 - 5.5 | 10MHz | 78K0S | No | No | No | 20 | 8-bit x 1-ch, 16-bit x 1-ch | 8-bit x 4-ch | No | -40 to +85 | |
| UPD789101AMC(A)-XXX-5A4 | Obsolete | N/A | Out of Stock | Contact | LSSOP | 30# | No | No | No | No | ||||||||||||
| UPD789101AMC(A)-XXX-5A4-E2 | Obsolete | N/A | Out of Stock | Contact | LSSOP | 30# | No | No | No | No | ||||||||||||
| UPD789101AMC(A1)-XXX-5A4 | Obsolete | N/A | Out of Stock | Contact | LSSOP | 30# | No | No | No | No | ||||||||||||
| UPD789101AMC(A1)-XXX-5A4-E2 | Obsolete | N/A | Out of Stock | Contact | LSSOP | 30# | No | No | No | No | ||||||||||||
| UPD789101AMC(A2)-XXX-5A4-E1 | Obsolete | N/A | Out of Stock | Contact | LSSOP | 30# | No | No | No | No | ||||||||||||
| UPD789102AMC-XXX-5A4-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LSSOP | 8 | 4KB | 0 | 0.25KB | 30# | 1.8 - 5.5 | 10MHz | 78K0S | No | No | No | 20 | 8-bit x 1-ch, 16-bit x 1-ch | 8-bit x 4-ch | No | -40 to +85 | |
| UPD789102AMC-XXX-5A4-E1 | Obsolete | N/A | Out of Stock | Contact | LSSOP | 30# | No | No | No | No | ||||||||||||
| UPD789102AMC-XXX-5A4-E1-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LSSOP | 8 | 4KB | 0 | 0.25KB | 30# | 1.8 - 5.5 | 10MHz | 78K0S | No | No | No | 20 | 8-bit x 1-ch, 16-bit x 1-ch | 8-bit x 4-ch | No | -40 to +85 | |
| UPD789102AMC-XXX-5A4-E2-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LSSOP | 8 | 4KB | 0 | 0.25KB | 30# | 1.8 - 5.5 | 10MHz | 78K0S | No | No | No | 20 | 8-bit x 1-ch, 16-bit x 1-ch | 8-bit x 4-ch | No | -40 to +85 | |
| UPD789102AMC(A)-XXX-5A4 | Obsolete | N/A | Out of Stock | Contact | LSSOP | 30# | No | No | No | No | ||||||||||||
| UPD789102AMC(A)-XXX-5A4-E1 | Obsolete | N/A | Out of Stock | Contact | LSSOP | 30# | No | No | No | No | ||||||||||||
| UPD789102AMC(A)-XXX-5A4-E2 | Obsolete | N/A | Out of Stock | Contact | LSSOP | 30# | No | No | No | No | ||||||||||||
| UPD789102AMC(A1)-XXX-5A4-E1 | Obsolete | N/A | Out of Stock | Contact | LSSOP | 30# | No | No | No | No | ||||||||||||
| UPD789104AMC-5A4-A | Obsolete | N/A | Out of Stock | Contact | LSSOP | 8 | 8KB | 0 | 0.25KB | 30# | 1.8 - 5.5 | 10MHz | 78K0S | No | No | No | 20 | 8-bit x 1-ch, 16-bit x 1-ch | 8-bit x 4-ch | 0 | No | -40 to +85°C |
| UPD789104AMC-XXX-5A4 | Obsolete | N/A | Out of Stock | Contact | LSSOP | 30# | No | No | No | No | ||||||||||||
| UPD789104AMC-XXX-5A4-E1 | Obsolete | N/A | Out of Stock | Contact | LSSOP | 30# | No | No | No | No | ||||||||||||
| UPD789104AMC-XXX-5A4-E2 | Obsolete | N/A | Out of Stock | Contact | LSSOP | 30# | No | No | No | No | ||||||||||||
| UPD789104AMC(A)-XXX-5A4 | Obsolete | N/A | Out of Stock | Contact | LSSOP | 30# | No | No | No | No | ||||||||||||
| UPD789104AMC(A)-XXX-5A4-E1 | Obsolete | N/A | Out of Stock | Contact | LSSOP | 30# | No | No | No | No | ||||||||||||
| UPD789104AMC(A)-XXX-5A4-E2 | Obsolete | N/A | Out of Stock | Contact | LSSOP | 30# | No | No | No | No | ||||||||||||
| UPD789104AMC(A1)-XXX-5A4-E1 | Obsolete | N/A | Out of Stock | Contact | LSSOP | 30# | No | No | No | No | ||||||||||||
| UPD789104AMC(A1)-XXX-5A4-E2 | Obsolete | N/A | Out of Stock | Contact | LSSOP | 30# | No | No | No | No | ||||||||||||
| UPD789104AMC(A2)-XXX-5A4-E2 | Obsolete | N/A | Out of Stock | Contact | LSSOP | 30# | No | No | No | No |
Loading
Filters
Applied Filters
Log in required to subscribe
- Application NoteAI-generated Summary: The document details the usage of LIN and UART controllers, covering device and IP-level mapping, base addresses, memory vectors, and device adaptation. It includes application examples such as serial and graphics monitor programs, LIN communication tables, and application layer functions. The FAQ section addresses interrupt handling, status information, data reception after errors, self-test failures, and LIN conformance with specification 2.2A. It also provides terminology and issue-solving indexes for quick reference.
- Application NoteAI-generated Summary: The document details the Renesas CAN Controller's usage, including compatibility, evaluation results, and principles of pretended networking. It covers sample software descriptions, CAN driver functionalities such as initialization, configuration, transmission, reception, and diagnostics. The text also explains mapping of lower CAN drivers, application examples, and frequently asked questions addressing CAN conformance, transceiver issues, bit timing, operation modes, power save modes, transmission, reception, message storage, peripheral bus access, and interrupt handling.
- Product Change Notice
- Product Change Notice
- Product Change Notice
- Technical Update
- Brochure
- FlyerPDF 427 KB R01PF0040ED0000 Rev.0.00 Sep 14, 2011
- DocumentPDF 42 KB MR5103 Mar 31, 2003
- Datasheet
- Manual - Hardware
- Datasheet
Recommended Documents (1)
- Datasheet
Datasheets (1)
- Manual - Hardware
Manuals & Guides (2)
- Application NoteAI-generated Summary: The document details the usage of LIN and UART controllers, covering device and IP-level mapping, base addresses, memory vectors, and device adaptation. It includes application examples such as serial and graphics monitor programs, LIN communication tables, and application layer functions. The FAQ section addresses interrupt handling, status information, data reception after errors, self-test failures, and LIN conformance with specification 2.2A. It also provides terminology and issue-solving indexes for quick reference.
- Application NoteAI-generated Summary: The document details the Renesas CAN Controller's usage, including compatibility, evaluation results, and principles of pretended networking. It covers sample software descriptions, CAN driver functionalities such as initialization, configuration, transmission, reception, and diagnostics. The text also explains mapping of lower CAN drivers, application examples, and frequently asked questions addressing CAN conformance, transceiver issues, bit timing, operation modes, power save modes, transmission, reception, message storage, peripheral bus access, and interrupt handling.
Application Notes & White Papers (2)
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (3)
- Technical Update
Errata & Technical Updates (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Brochure
- FlyerPDF 427 KB R01PF0040ED0000 Rev.0.00 Sep 14, 2011
Marketing Collateral (3)
- DocumentPDF 42 KB MR5103 Mar 31, 2003
Other (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Loading
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Compiler/AssemblerSoftware Package for 78K0S. Assembler Package (RA78K0S), C compiler (CC78K0S), Renesas integrated development environment (PM+), Integrated debugger, System simulator and Device Files included.
- SimulatorSimulator for SP78K0S of 78K0S (Note: This product is included in SP78K0S and is not available separately.)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Compiler/AssemblerSoftware Package for 78K0S. Assembler Package (RA78K0S), C compiler (CC78K0S), Renesas integrated development environment (PM+), Integrated debugger, System simulator and Device Files included.
- SimulatorSimulator for SP78K0S of 78K0S (Note: This product is included in SP78K0S and is not available separately.)
Software & Tools (3)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.