Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:LSSOP
Pkg. Code:pkg_3295
Lead Count (#):30
Pkg. Dimensions (mm):9.85 x 6.1 x 1.4
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)30
RTCNo
LVD or PVDNo
DMANo
EthernetNo
Carrier TypeEmbossed Tape
Family Name78K
Lead CompliantNo
Length (mm)9.85
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)9.85 x 6.1 x 1.4
Pkg. TypeLSSOP
Tape & ReelNo
Thickness (mm)1.4
Width (mm)6.1

Description

The UPD78910xA Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.