Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input Offset Voltage: ±1 mV (TYP.) (±2.5 mV MAX.)
  • VIO Temperature Drift: ±7 µV/°C (TYP.)
  • Input Bias Current: 50 pA (TYP.)
  • Slew Rate: 15 V/µs (TYP.)
  • Unity Gain Frequency: 4 MHz (TYP.)
  • Input Equivalent Noise Voltage Density: 19 nV√ Hz (TYP.) (f = 1 kHz)
  • Stable operation against capacitive load: (Capacitive Load at 10000 pF, AV = +1 )
  • Built-In Phase Compensation Circuit
  • Built-In Output Short Circuit Protection
  • Standard Single Op-Amp terminal connection (pin compatible)

Description

µPC811 is a unique J-FET input operational amplifier that uses a high-speed PNP transistor (fT = 300 MHz)for the output stage to achieve fast response and high stability. The resistor-trimming method proven in other Renesas High-Precision Op-Amp and High-Precision reference voltage is incorporate in this Op-Amp input stage, thus producing an excellent low offset voltage characteristics that has surpasses conventional general purpose op-amp in spite of being JFET input. Along with this series of lineup, the dual type operational amplifier, μPC812 and 4092 with the same circuit configuration are also available.

Parameters

AttributesValue
Channels (#)1
Temp. Range (°C)-40 to +85, -40 to +85°C
Bandwidth (MHz)4
Offset Voltage (Max) (mV)2.5
IBIAS (nA)0.05
CMRR (dB)100
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Common Mode Input Voltage Range (V)5 - 16
IS per Amp (mA)2.5
Single Supply Voltage Range (V)5 - 16
Slew Rate (V/µs)15
VS (Min) (V)5
VS (Max) (V)16
Topology [Rail 1]-
Enable-
Input Offset Voltage Vio (Max) (mV (±))2.5
Supply Current Icc/Idd (Max) (mA)3.4
Qualification LevelStandard
Simulation Model AvailableSPICE

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP5.2 x 4.480.65
SOP80.65
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
UPC811G2-APActiveAvailableOut of StockSOPTube1
UPC811G2-E1-APActiveAvailableOut of StockSOP1ku | $0.805Embossed Tape1THAILANDJAPAN