Features
- Input Offset Voltage: ±0.5 mV (TYP.)
- Input Offset Current: ±5 nA (TYP.)
- Input Bias Current: 60 nA (TYP.)
- Slew Rate: 1.0 V/µs (TYP.)
- Input Equivalent Noise Voltage (RIAA): 1.0 µVr.m.s. (TYP.)
- Built-In Phase Compensation Circuit
- Built-In Output Short Circuit Protection
- Standard Dual Op-Amp terminal connection (pin compatible)
Description
The μPC258 and 4558 are dual operational amplifier with a built-in phase compensation circuit, feature High-Speed, wide band and low noise. Therefore, applications such as active filters, audio amplifiers and VCOs can be realized with a simple circuit configuration. Depending on the operating ambient temperature, µPC258 is suitable for communication application while µPC4558 is suitable for general-purpose usage. In addition, special arrangement products with sorted DC items are available. Along with this series of lineup, the quad type op-amp µPC458 and 4741 with same circuit configuration are also available.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 2 |
| Temp. Range (°C) | -20 to +80 |
| Bandwidth (MHz) | 3.5 |
| Offset Voltage (Max) (mV) | 6 |
| IBIAS (nA) | 60 |
| CMRR (dB) | 90 |
| Rail-to-Rail Input | No |
| Rail-to-Rail Output | No |
| Common Mode Input Voltage Range (V) | 4 - 16 |
| Single Supply Voltage Range (V) | 4 - 16 |
| Slew Rate (V/µs) | 1 |
| VS (Min) (V) | 4 |
| VS (Max) (V) | 16 |
| Topology [Rail 1] | - |
| Enable | - |
| Input Offset Voltage Vio (Max) (mV (±)) | 6 |
| Qualification Level | Standard |
| Simulation Model Available | SPICE |
Applied Filters: