Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input Offset Voltage : ±1 mV (TYP.) (±3 mV MAX.)
  • VIO Temperature Drift : ±7 µV/°C (TYP.)
  • Input Bias Current : 50 pA (TYP.)
  • Slew Rate : 15 V/µs (TYP.)
  • Unity Gain Frequency : 4 MHz (TYP.)
  • Input Equivalent Noise Voltage Density : 19 nV√ Hz (TYP.) (f = 1 kHz)
  • Stable operation against capacitive load : (Capacitive Load at 10000 pF, AV = +1 )
  • Built-In Phase Compensation Circuit
  • Built-In Output Short Circuit Protection
  • Standard Dual Op-Amp terminal connection (pin compatible)

Description

µPC812, 4092 are unique J-FET input dual operational amplifiers that uses a high-speed PNP transistor (fT =300 MHz) for the output stage to achieve fast response and high stability. The resistor-trimming method proven in other Renesas High-Precision Op-Amp and High-Precision reference voltage is incorporate in this Op-Amp input stage, thus producing an excellent low offset voltage characteristics that has surpasses conventional general purpose op-amp in spite of being JFET input. Depending on the operating ambient temperature, µPC812 is suitable to communication application while µPC4092 is for general-purpose usage. In addition to this series of line-up, single channel type operational amplifier, µPC811, 4091 with the same circuit configuration are also available.

Parameters

AttributesValue
Channels (#)2
Temp. Range (°C)-20 to +80
Bandwidth (MHz)4
Offset Voltage (Max) (mV)3
IBIAS (nA)0.05
CMRR (dB)100
Rail-to-Rail InputNo
Rail-to-Rail OutputNo
Common Mode Input Voltage Range (V)5 - 16
IS per Amp (mA)5
Single Supply Voltage Range (V)5 - 16
Slew Rate (V/µs)15
VS (Min) (V)5
VS (Max) (V)16
Topology [Rail 1]-
Enable-
Input Offset Voltage Vio (Max) (mV (±))3
Supply Current Icc/Idd (Max) (mA)6.8
Qualification LevelStandard
Simulation Model AvailableSPICE

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP5.2 x 4.4 x 1.880.65
SOP80.65
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
UPC4092G2-APActiveN/A2030 MarOut of StockSOP1
UPC4092G2-E1-APActiveAvailable2030 MarOut of StockSOP1ku | $0.706Embossed Tape1THAILANDJAPAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?