Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • VDSS = −30 V (TA = 25°C)
  • Low on-state resistance
    RDS(on) = 15 mΩ MAX. (VGS = −10 V, ID = −10 A)
  • 4.5 V Gate-drive available
  • Small and surface mount package (SOP-8)
  • Pb-free and Halogen free

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Parameters

AttributesValue
Qualification LevelIndustrial
Nch/PchPch
Channels (#)1
Standard Pkg. TypeSOP-8 / SOIC-8
Gate LevelLogic
VDSS (Max) (V)-30
ID (A)-10
RDS (ON) (Max) @10V (mohm)15
RDS (ON) (Max) @4.5V (mohm)29
Pch (W)1.1
Ciss (Typical) (pF)1450
Qg typ (nC)37
Series NameUPA Series

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP5 x 4 x 1.7581.27

Application Block Diagrams

Power supply system block diagram featuring high-performance GaN FET and MOSFET devices and isolated supplies.
Bedside Monitor Power Supply
Reliable power supply design with battery backup and isolated supplies for bedside monitoring systems.

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pkg. Dimensions (mm)Pb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
UPA2738GR-E1-AXActiveAvailableIn StockSOP1ku | $0.4278#Embossed Tape15 x 4 x 1.75YesMALAYSIAJAPAN
UPA2738GR-E2-AXActiveN/AOut of StockSOP8#Embossed Tape15 x 4 x 1.75Yes
UPA2738GR-E1-ATObsoleteN/AOut of StockSOP8#Embossed Tape15 x 4 x 1.8Yes
UPA2738GR-E2-ATObsoleteN/AOut of StockSOP8#Embossed Tape15 x 4 x 1.8Yes

Complete Your Design

Explore complementary products to elevate your design

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?