Skip to main content
Renesas Electronics Corporation

Features

  • Compliant with Specification for Display Serial Interface 2 (DSI-2) Version 1.1.
  • Compliant with PHY Protocol Interface (PPI) to D-PHY™ Version 2.1.
  • Compliant with AMBA® APB Protocol Version 2.0.
  • Support PPI interface for D-PHY physical layer option
  • Supports De-facto standard interface for video transmission (video interface)
    • Pixel clock, Vsync, Hsync, DE, and pixel data for video mode
  • Supports AXI interface for transmission and reception of packets
  • Supports APB interface for register access

Description

Renesas' MIPI® DSI℠-2 Transmitter IP is compliant with the Specification for Display Serial Interface 2 (DSI-2). This IP can be implemented in a DSI-2 host processor and act as a transmitter for image data.

Parameters

AttributesValue
ProtocolMIPI
FunctionController, Transmitter
ProcessSoft macro
Data Rate (Mbps)80 to 4500
InterfacePPI, AMBA® APB, AXI, Video
Part NumberStatusProtocolFunctionProcessData Rate (Mbps)Interface
UDSI2TX11HLINK0ActiveMIPIController, TransmitterSoft macro80 to 4500PPI, AMBA® APB, AXI, Video
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?