| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Protocol | MIPI |
| Function | Controller, Transmitter |
| Process | Soft macro |
| Data Rate (Mbps) | 80 to 4500 |
| Interface | PPI, AMBA® APB, AXI, Video |
| Data Rate RS-485/RS-232 | 80 to 4500 |
Renesas' MIPI® DSI℠-2 Transmitter IP is compliant with the Specification for Display Serial Interface 2 (DSI-2). This IP can be implemented in a DSI-2 host processor and act as a transmitter for image data.