Features
- 8-bit successive approximation register analog-to-digital converter (SAR ADC)
- ADC 3-bit programmable gain amplifier (PGA)
- 2 digital-to-analog converters (DAC)
- 6 analog comparators (ACMP)
- 2 voltage references (Vref)
- 25 combinatorial look-up tables (LUTs)
- 8 2-bit LUTs
- 16 3-bit LUTs
- 1 4-bit LUT
- 1 combination function macrocells
- Pattern generator or 4-bit LUT
- 3 digital comparators/pulse width modulators (DCMPs/PWMs) with selectable deadband
- 10 counters/delays (CNT/DLY)
- 2 14-bit delay/counter
- 1 14-bit delay/counter (WakeSleep control)
- 1 14-bit delay/counter/finite state machine
- 5 8-bit delay/counter
- 1 8-bit delay/counter/finite state machine
- 12 D flip-flops/latches
- 2 pipe delays – 16-stage/2-output
- 2 programmable delays with edge detection
- 3 internal oscillators
- Low frequency
- Ring
- RC 25kHz and 2MHz
- Power-On Reset (POR)
- Bandgap
- Slave SPI
- Read back protection (read lock)
- Power supply
- 1.8V (±5%) to 5V
- Ambient operating temperature range: 40°C to 105°C
- RoHS-compliant/Halogen-free
- Available Package: 20-pin STQFN, 2mm x 3mm x 0.55mm, 0.4mm pitch
Description
The SLG46620-E provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46620-E. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
Parameters
| Attributes | Value |
|---|---|
| Special Features | 2x DAC, 3x PWM, ADC (8-bit SAR) |
| GPIOs (#) | 18 |
| Nominal VDD | 1.71 - 5.5 |
| ACMP Channels (#) | 6 |
| DCMP | 3 |
| CNT/DLY (Max) (#) | 10 |
| D Flip-flops (DFFs) (#) | 12 |
| Pipe Delay | 2 x 16-stage |
| # of Programable Delays (#) | 2 |
| Oscillator Type | RC OSC, LF OSC, Ring OSC |
| Pattern Generator | 1 |
| Interface | SPI |
| Memory Type | OTP |
| Temp. Range (°C) | -40 to +105°C |
| Product Category | Extended Temperature Range |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| TQFN | 2.0 x 3.0 | 20 | 0.4 |
Applications
- Outdoors electronics
- Factory automation
- E-bikes
- Power electronics
- EV charging stations
Applied Filters: