Skip to main content

Features

  • Logic and mixed-signal circuits
  • Highly versatile macrocells
  • Four combinatorial Look-Up Tables (LUTs)
    • Two 2-bit LUTs
    • Two 3-bit LUTs
  • Seven combination function macrocell
    • Two selectable D Flip-Flop/Latches (DFF) or 2-bit LUTs
    • Two selectable D Flip-Flop/Latches (DFF) or 3-bit LUTs
    • One selectable Pipe Delay or 3-bit LUT
      • Pipe Delay – 8 stage/2 output
    • One selectable counter/delay (CNT/DLY) or 4-bit LUT
    • One programmable delay/deglitch filter
  • Three 8-bit counter/delay generators (CNT/DLY) with external clock/reset
  • RC oscillator (RC OSC)
  • Power-on reset (POR)
  • 1.8V (±5%) to 5V (±10%) supply
  • Operating temperature range: -40°C to 105°C
  • RoHS-compliant/Halogen-free
  • Pb-free 8-pin STQFN: 1.0mm x 1.2mm x 0.55mm, 0.4mm pitch

Description

The SLG46108-E provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46108-E. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.

Parameters

AttributesValue
GPIOs (#)6
CNT/DLY (Max) (#)4
Look-up Table (LUTs)10
DFF (Max) (#)4
Pipe Delay8-stage
# of Programable Delays (#)1
Oscillator TypeRC OSC
Temp. Range (°C)-40 to +105°C
Memory TypeOTP

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFN1.0 x 1.280.4

Applications

  • Personal computers and servers
  • PC peripherals
  • Consumer electronics
  • Data communications equipment
  • Automotive display clusters
  • Handheld and portable electronics

Applied Filters: