Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The SH/Tiny Series is a microcontroller with on-chip Flash memory which offers a maximum operating frequency of 50 MHz. Single chip mode only. This Series has a 16-bit multifunction timer and a high-speed A/D converter in a chip, and realizes system control of motors etc. easily. This Series has on-chip debugging functions, supports Full ICE which can provide various debugging functions, and provides an easy-to-use development environment.

Applications

  • Home Appliance
Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)PLP terminatedCPUBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)I/O PortsTimerADCDMAEthernetRTCLVD or PVDTemp. Range (°C)
DF71240AD50FPVLast Time BuyN/AOut of StockRoHS:EN
RoHS:JA
LQFPSH-23216KB04KB48#4 - 5.550MHz3116-bit x 8-ch10-bit x 8-chNoNoNoNo-40 to +85
DF71240AD50NPVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
VQFNSH-23216KB04KB52#4 - 5.550MHz3116-bit x 8-ch10-bit x 8-chNoNoNoNo-40 to +85
DF71240AN50FPVLast Time BuyN/AOut of StockRoHS:EN
RoHS:JA
LQFPSH-23216KB04KB48#4 - 5.550MHz3116-bit x 8-ch10-bit x 8-chNoNoNoNo-20 to +85
DF71240AN50NPVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
VQFNSH-23216KB04KB52#4 - 5.550MHz3116-bit x 8-ch10-bit x 8-chNoNoNoNo-20 to +85
DF71241AD50FPVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFPSH-23232KB08KB48#4 - 5.550MHz3116-bit x 8-ch10-bit x 8-chNoNoNoNo-40 to +85
DF71241AD50NPVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
VQFNSH-23232KB08KB52#4 - 5.550MHz3116-bit x 8-ch10-bit x 8-chNoNoNoNo-40 to +85
DF71241AN50FPVLast Time BuyN/AOut of StockRoHS:EN
RoHS:JA
LQFP1ku | $7.2SH-23232KB08KB48#4 - 5.550MHz3116-bit x 8-ch10-bit x 8-chNoNoNoNo-20 to +85
DF71241AN50NPVObsoleteN/AOut of StockRoHS:EN
RoHS:JA
VQFNSH-23232KB08KB52#4 - 5.550MHz3116-bit x 8-ch10-bit x 8-chNoNoNoNo-20 to +85
DF71242D50FPV#Z1Last Time BuyN/AIn StockRoHS:EN
RoHS:JA
LQFP1ku | $7.44SH-23264KB08KB48#4 - 5.550MHz3116-bit x 8-ch10-bit x 8-chNoNoNoNo-40 to +85
DF71242D50NPV#Z1ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
VQFN2024 Jan (terminated)SH-23264KB08KB52#4 - 5.550MHz3116-bit x 8-ch10-bit x 8-chNoNoNoNo-40 to +85
DF71242N50FPV#Z1Last Time BuyN/AIn StockRoHS:EN
RoHS:JA
LQFP1ku | $7.69SH-23264KB08KB48#4 - 5.550MHz3116-bit x 8-ch10-bit x 8-chNoNoNoNo-20 to +85
DF71242N50NPV#Z1ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
VQFN2024 Jan (terminated)SH-23264KB08KB52#4 - 5.550MHz3116-bit x 8-ch10-bit x 8-chNoNoNoNo-20 to +85
DF71243D50FPV#Z1Last Time BuyN/AIn StockRoHS:EN
RoHS:JA
LQFP1ku | $8.41SH-232128KB08KB48#4 - 5.550MHz3116-bit x 8-ch10-bit x 8-chNoNoNoNo-40 to +85
DF71243D50FPV#ZBLast Time BuyN/AOut of StockRoHS:EN
RoHS:JA
LQFPSH-232128KB08KB48#4 - 5.550MHz3116-bit x 8-ch10-bit x 8-chNoNoNoNo-40 to +85°C
DF71243D50NPV#Z1ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
VQFNSH-232128KB08KB52#4 - 5.550MHz3116-bit x 8-ch10-bit x 8-chNoNoNoNo-40 to +85
DF71243N50FPV#Z1Last Time BuyN/AOut of StockRoHS:EN
RoHS:JA
LQFP1ku | $8.21SH-232128KB08KB48#4 - 5.550MHz3116-bit x 8-ch10-bit x 8-chNoNoNoNo-20 to +85
DF71243N50NPV#Z1ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
VQFN2024 Jan (terminated)SH-232128KB08KB52#4 - 5.550MHz3116-bit x 8-ch10-bit x 8-chNoNoNoNo-20 to +85

Support Communities

  1. Error connection SH7124 to Pc

    Hi,I have a Standard Kit Renesas with sh7124 microcontroller.I've used it for several weeks without problems.Now I have a problem during connection between the micro and the PC.When I launch the connection procedure on the HEW, I get this messages as returnof the operation:"Physical ...

    Mar 15, 2011
  2. SH7125 with LCD

    Dear all,I'm a very in microcontroller programming.Have someone a demoprogram, how i show sign on a LCD 16x2 Display, please.Greezemsimmerl

    Aug 27, 2009

Knowledge Base

  1. Does the SH/Tiny Series support the AUD (Advanced User Debugger)?

    The SH/Tiny Series(SH7124/SH7125) does not include the AUD function on the chip.The followings are recommended to AUD debug on the SH/Tiny Series(SH7124/SH7125).1. Using the E10A-USB(SH0005KCU02H with AUD function) and MCU board.For information on the debug ...

    Jun 28, 2011
  2. Is it possible to connect H-UDI with on-chip debugging emulator?

    ... Supplementary Information on using SH7136 and SH7137” “Super HTM Family E10A-USB Emulator Additional Document for User’s Manual, Supplementary Information on using SH7125 and SH7124” Click here to download the information on the E10A-USB. E10A-USB Documents https://www.renesas.com/software-tool/e10a ...

    Jun 28, 2011
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?