| CAD Model: | View CAD Model |
| Pkg. Type: | LQFP |
| Pkg. Code: | pkg_103 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 10 x 10 x 1.7 |
| Pitch (mm): | 0.65 |
| RoHS (DF71240AN50FPV) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | SH-2 |
| Bit Size | 32 |
| Program Memory (KB) | 16 |
| Data Flash (KB) | 0 |
| RAM (KB) | 4 |
| Lead Count (#) | 48 |
| Supply Voltage (V) | 4 - 5.5 |
| Operating Freq (Max) (MHz) | 50 |
| I/O Ports | 31 |
| Timer | 16-bit x 8-ch |
| ADC | 10-bit x 8-ch |
| DMA | No |
| Ethernet | No |
| RTC | No |
| LVD or PVD | No |
| Temp. Range (°C) | -20 to +85 |
| Family Name | SuperH |
| Lead Compliant | Yes |
| Length (mm) | 10 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 10 x 10 x 1.7 |
| Pkg. Type | LQFP |
| Tape & Reel | No |
| Thickness (mm) | 1.7 |
| Width (mm) | 10 |
The SH/Tiny Series is a microcontroller with on-chip Flash memory which offers a maximum operating frequency of 50 MHz. Single chip mode only. This Series has a 16-bit multifunction timer and a high-speed A/D converter in a chip, and realizes system control of motors etc. easily. This Series has on-chip debugging functions, supports Full ICE which can provide various debugging functions, and provides an easy-to-use development environment.