Skip to main content
Renesas Electronics Corporation

Features

  • Second-generation increased current capacity
  • VIN_Bulk input supply range: 4.25V to 5.5V
  • Three step-down switching regulators: SWA, SWB, and SWC
  • Programmable dual-phase and single-phase regulator for SWA and SWB
  • Two LDO regulators: VOUT_1.8V and VOUT_1.0V
  • Error injection capability
  • Persistent error log registers
  • Secure mode and programmable mode of operation
  • Independently programmable output voltages, power-up and power-down sequence for switch regulators
  • Output power-good status reporting mechanism
  • VIN_Bulk input supply protection feature: Input overvoltage and input undervoltage
  • Output switch regulators protection features: Output overvoltage, output undervoltage, and output current limiter
  • Output current and power measurement, output current threshold mechanism
  • Temperature measurement, temperature warning threshold, critical temperature shutdown
  • Multi-time programmable (MTP) non-volatile memory (NVM)
  • Programmable and DIMM-specific registers for customization
  • General status interrupt (GSI) function
  • Flexible open-drain IO (I2C) and push-pull (I3C Basic) IO support
  • Flexible mechanism to enable switch regulators (with VR_EN pin or VR enable command on I2C or I3C Basic interface)
  • Quiescent power state (P1 state)
  • Acoustic noise prevention control
  • Non-volatile serial number storage

Description

The RRG5332x-A20 is a highly integrated, highly efficient second-generation DDR5 PMIC that offers a programmable, precise output voltage power solution for all client DIMM modules with three step-down switching output regulators and two LDO output regulators. The PMIC is fully compliant with the JEDEC DDR5 PMIC5120 specification. The PMIC is powered from a single input power supply (VIN_Bulk) from the system board to power its switching and LDO output regulators.

The RRG5332x-A20 has numerous advanced protection schemes to protect itself and the entire BOM of DDR5 client DIMM modules. The PMIC offers secure mode operation to defend against malicious attacks and has an advanced I3C bus that can operate at a maximum speed of 12.5MHz with low-voltage I/O operation. The PMIC features a unique low-power mode of operation to extend the battery life of notebook systems.

The RRG5332x-A20 is available in a small 3 × 4 mm form factor in FCQFN package with enhanced solder joint reliability and thermal dissipation.

Parameters

AttributesValue
Product TypePower Management IC
FunctionDDR5 Client PMIC
Application SystemClient
Input Voltage Range (V)4.25 - 5.5

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
FCQFN3.0 x 4.0 x 0.75280.4

Applications

  • DDR5 CUDIMM
  • DDR5 CSODIMM

Applied Filters: