Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 2 cycle 800MHz DDR Muxed Address
  • Optional data bus inversion to reduce SSO, SSN, maximum I/O current, and average I/O power
  • Training sequence for per-bit deskew
  • Selectable Refresh Mode: Auto or Overlapped Refresh
  • Programmable PVT-compensated output impedance
  • Programmable PVT-compensated on-die input termination
  • PLL for improved input jitter tolerance and wide output data valid window

Description

The RMHE41A184AGBG is a 67, 108, 864-word by 18-bit and the RMHE41A364AGBG is a 33, 554, 432-word by 36-bit synchronous double data rate Low Latency RAM fabricated with advanced CMOS technology using DRAM memory cell. The Low Latency DRAM-III chip is a 1. 1Gb DRAM capable of a sustained throughput of approximately 57. 6 Gbps for burst length of 4 (approximately 51. 2 Gbps for applications implementing error correction), excluding refresh overhead and data bus turn-around With a bus speed of 800 MHz, a burst length of 4, and a tRC of 13. 75 ns, the Low Latency DRAM-III chip is capable of achieving this rate when accesses to at least 6 banks of memory are overlapped. These products are packaged in 180-pin FCBGA.

Part NumberStatusSamplesStockRoHSPackage
RMHE41A184AGBG-120#AC0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?