Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | PBGA |
| Pkg. Code: | BT0100AA |
| Lead Count (#): | 100 |
| Pkg. Dimensions (mm): | 9.0 x 9.0 x 1.09 |
| Pitch (mm): | 0.8 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 100 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Qty. per Reel (#) | 3000 |
| Qty. per Carrier (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e1 SnAgCu |
| Temp. Range (°C) | -40 to 85°C |
| Additive Jitter | 25 |
| Core Voltage (V) | 1.8V, 3.3V |
| DPLL Channels (#) | 4 |
| Family Name | FemtoClock |
| Input Freq (MHz) | 5.0E-7 - 1000 |
| Input Type | CML, Crystal, HCSL, LVCMOS, LVDS, LVPECL |
| Inputs (#) | 9 |
| Length (mm) | 9 |
| MOQ | 3000 |
| Noise Floor (dBc/Hz) | -163 |
| Output Banks (#) | 12 |
| Output Freq Range (MHz) | 5.0E-7 - 2500 |
| Output Type | HCSL, LVCMOS, LVDS, CML |
| Output Voltage (V) | 1.8 |
| Outputs (#) | 12 |
| Package Area (mm²) | 81 |
| Phase Jitter Max RMS (ps) | 0.04 |
| Phase Jitter Typ RMS (ps) | 0.02 |
| Pitch (mm) | 0.8 |
| Pkg. Dimensions (mm) | 9.0 x 9.0 x 1.09 |
| Pkg. Type | PBGA |
| Product Category | FemtoClock 4W |
| Reel Size (in) | 13 |
| Tape & Reel | Yes |
| Thickness (mm) | 1.09 |
| Width (mm) | 9 |
| Wireless | 1 |
The RC38412 is an ultra-low phase noise radio synchronizer, multi-frequency clock synthesizer, and digitally controlled oscillator (DCO). It delivers exceptional performance for 5G/6G radio units (RU), distribution units (DU), and network switches and routers. Its capability to output clocks with ultra-low in-band phase noise and significantly reduced spurious levels enhances the reliability and efficiency of 5G/6G RF transceivers. The device offers the most margin on reference clock jitter, with up to five synchronization domains and four frequency domains, allowing designers to simplify their overall PCB design and providing a single timing solution supporting both synchronization via CPRI or eCPRI and RF clock generation. It offers low power dissipation and a smaller area while still achieving ultra-low jitter, and maintains ultra-low phase coherence essential for 5G/6G and 5G-A BTS radio unit designs. The RC38412 provides flexibility by allowing locking to external reference clocks or free-running crystals/oscillators and features hitless reference switching to ensure uninterrupted service even when switching between redundant timing sources, making it an ideal choice for ensuring robust, precise timing across telecommunication applications.