Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

FemtoClock 4 Wireless 4-Channel Ultra-Low Phase Noise Synchronizer and Jitter Attenuator with 12 Outputs

Package Information

CAD Model:View CAD Model
Pkg. Type:PBGA
Pkg. Code:BT0100AA
Lead Count (#):100
Pkg. Dimensions (mm):9.0 x 9.0 x 1.09
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)100
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)0
Qty. per Carrier (#)260
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Temp. Range (°C)-40 to 85°C
Additive Jitter25
Core Voltage (V)1.8V, 3.3V
DPLL Channels (#)4
Family NameFemtoClock
Input Freq (MHz)5.0E-7 - 1000
Input TypeCML, Crystal, HCSL, LVCMOS, LVDS, LVPECL
Inputs (#)9
Length (mm)9
MOQ260
Noise Floor (dBc/Hz)-163
Output Banks (#)12
Output Freq Range (MHz)5.0E-7 - 2500
Output TypeHCSL, LVCMOS, LVDS, CML
Output Voltage (V)1.8
Outputs (#)12
Package Area (mm²)81
Phase Jitter Max RMS (ps)0.04
Phase Jitter Typ RMS (ps)0.02
Pitch (mm)0.8
Pkg. Dimensions (mm)9.0 x 9.0 x 1.09
Pkg. TypePBGA
Product CategoryFemtoClock 4W
Tape & ReelNo
Thickness (mm)1.09
Width (mm)9
Wireless1

Description

The RC38412 is an ultra-low phase noise radio synchronizer, multi-frequency clock synthesizer, and digitally controlled oscillator (DCO). It delivers exceptional performance for 5G/6G radio units (RU), distribution units (DU), and network switches and routers. Its capability to output clocks with ultra-low in-band phase noise and significantly reduced spurious levels enhances the reliability and efficiency of 5G/6G RF transceivers. The device offers the most margin on reference clock jitter, with up to five synchronization domains and four frequency domains, allowing designers to simplify their overall PCB design and providing a single timing solution supporting both synchronization via CPRI or eCPRI and RF clock generation. It offers low power dissipation and a smaller area while still achieving ultra-low jitter, and maintains ultra-low phase coherence essential for 5G/6G and 5G-A BTS radio unit designs. The RC38412 provides flexibility by allowing locking to external reference clocks or free-running crystals/oscillators and features hitless reference switching to ensure uninterrupted service even when switching between redundant timing sources, making it an ideal choice for ensuring robust, precise timing across telecommunication applications.