Skip to main content
Renesas Electronics Corporation

Features

  • VDSS = 100V
  • Standard-level gate drive voltage: VGS(th) = 2.0~4.0V
  • Super low on-state resistance: RDS(on) = 3.7mΩ max.
  • ID = 130A
  • Low input capacitance
  • Low thermal resistance
  • Package: SO8-FL (5x6)
  • 100% Avalanche tested
  • AEC-Q101 qualified
  • Production Part Approval Process (PPAP) capable
  • Pb-free lead plating: RoHS compliant
  • MSL1 classified according to IPC/JEDEC J-STD-020

Description

The RBA130N10EANS-4UA04 N-channel power MOSFET features REXFET-1 split-gate technology and is offered in a 5x6 SO8-FL package. The SO8-FL package features ultra-compact, leadless designs with Wettable Flanks to support enhanced thermal performance, reliability, and ease of assembly.

Renesas' REXFET-1 split-gate technology is well-suited for applications that require low RDS(on) and switching capability, making it ideal for high-power and high-frequency applications.

Parameters

AttributesValue
Qualification LevelAutomotive
Nch/PchNch
Channels (#)1
Standard Pkg. TypeSO8-FL 5x6 BSC
Gate LevelStandard
VDSS (Max) (V)100
ID (A)130
RDS (ON) (Max) @10V (mohm)3.7
Pch (W)140
Ciss (Typical) (pF)5100
Qg typ (nC)73
Series NameREXFET-1

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
SO8-FL5.15 x 6.10 x 1.008

Application Block Diagrams

Bidirectional DC/DC converter block diagram features a multi-phase DC/DC system delivering over 3kW between 12V and 48V board nets and supports ASIL B automotive safety standard with Renesas MCU and regulator.
Bidirectional DC/DC Converter for 12V/48V EV/HEV Systems
High efficiency bidirectional DC/DC converter ideal for 12V/48V EV and HEV systems.

Additional Applications

  • DC/DC Onboard Charging
  • Zone ECUs
  • Motor Control
  • Battery Management System
  • Fan
  • Pump
  • Power Seat
  • Sunroof
  • Electric Power Steering (EPS)
  • Electric Parking Brake (EPB)
  • E-compressor
  • Switch
  • LED Lighting

Applied Filters: