Skip to main content
Renesas Electronics Corporation

Features

  • Operating power supply voltage:
    • VBRIDGE: 6V to 65V (78V abs max)
    • Voltage max (VM): 6V to 60V (65V abs max)
  • Operating ambient temperature: -40 °C to 125 °C
  • 3-Phase gate drivers for BLDC applications
    • Switching frequency range up to 200kHz
    • Peak 0.64A/1.28A source/sink current with 16 adjustable drive strength through SPI interface
    • Adaptive and adjustable dead time
  • Flexible configuration for gate driver
    • 3-phase HI/LI mode and 3-phase PWM mode
    • Input control signal configuration
    • Support half-bridge, full-bridge configuration
  • Fully integrated power supply architecture
    • Two VCC LDOs allow for Sleep mode low IQ
    • 500mA buck switching regulator generates drive voltage (5V to 15V adjustable)
    • 100mA adjustable output LDO for MCU supplies (3.3V to 5V adjustable)
  • Three accurate differential amplifiers
    • Four levels of sense gain setting
    • Supports DC offset calibration during power-up and on-the-fly
  • BEMF sense amplifier for sensorless motor drive
  • Three comparators for hall sensor motor drive
  • Integrated protection features
  • 7mm x 7mm 48 Ld QFN package (0.5mm pitch)

Description

The RAA306012 is a smart gate driver for 3-phase brushless DC (BLDC) motor applications. It integrates three half-bridge gate drivers that are capable of driving up to three N-channel MOSFET bridges and supports bridge voltages from 6V to 65V. Each gate driver supports up to 0.64A source and 1.28A sink peak drive current with adjustable drive strength control. Adaptive and adjustable dead times are implemented to ensure robustness and flexibility. The active gate holding mechanism prevents Miller effect induced cross-conduction and further enhances robustness.

The device integrates power supplies that power internal analog and logic circuitry, high-side/low-side gate drivers, and a dedicated supply for powering external microcontrollers. The RAA306012 also features a low-power sleep mode that consumes only 28μA to maximize battery life in portable applications.

Parameters

AttributesValue
Function3 Phase BLDC Driver
Input Voltage Range (V)4.5 - 60
Input Voltage (Max) (V)78
VBIAS (Max) (V)65
Quiescent Current20 µA
ISOURCE (Max) (mA)640
ISINK (Max) (mA)1280
Internal Buck RegulatorBuck 500mA
Gate Drive (V)15
Internal Auxiliary PowerLDO (5V or 3.3V) 100mA
Adaptive Dead TimeYes
VOUT Slew-rate ControlYes
Charge PumpYes
Intern Gain Amplifiers3
Internal Sample & HoldYes
Input ControlHI/LI or PWM
Input Logic Level1.5V/TTL
Advanced Fault ProtectionYes
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN7 x 7 x 0.75480.5
QFN7.0 x 7.0 x 0.75480.5

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.
Classic cordless brushless drill block diagram featuring a sensored trapezoidal control algorithm executed by a motor control MCU.
Cordless Brushless Drill
Cordless brushless drill designs delivering power, precision, and connectivity.
Cordless leaf blower system interactive block diagram features a low-power MCU and smart gate driver offering adjustable speeds, rechargeable battery, and versatile design.
Cordless Leaf Blower
20V cordless leaf blower features adjustable speeds, a smart motor, a rechargeable battery, and a versatile design.
Cordless vacuum cleaner system interactive block diagram features a ultra-low power MCU and smart gate driver for versatile, scalable designs.
Cordless Vacuum Cleaner
BLDC motors power efficient, versatile tools from vacuums to fans, featuring smart control and long life.
Interactive block diagram of the industrial electronic valve control features a dual MCU system and RS-485 supporting the SIL2 standard.
Industrial Electronic Valve Control
Industrial electronic valve to offer precise, SIL2-compliant control.

Additional Applications

  • Cordless power tools
  • Outdoor power equipment
  • Vacuum cleaners
  • Fans
  • Pumps
  • Robotics
  • Medical equipment
  • Industrial motor drives

Applied Filters: