Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The R8C/L3AC Group is supported only for customers who have already adopted these products. The RL78/L1C Group is recommended for new designs.

The R8C/L35M Group, R8C/L36M Group, R8C/L38M Group, and R8C/L3AM Group of single-chip MCUs incorporate the R8C CPU core, which implements a powerful instruction set for a high level of efficiency and supports a 1Mb address space, allowing execution of instructions at high speed. In addition, the CPU core integrates a multiplier for high-speed operation processing.

Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, helps reduce the number of system components. These groups have data flash (1KB × 4 blocks) with the background operation (BGO) function.

Parameters

AttributesValue
Bit Size16
Program Memory (KB)128
RAM (KB)10
Operating Freq (Max) (MHz)20
CPUR8C
RTCYes
LVD or PVDYes
DMANo
I/O Ports88
Timer8-bit x 3-ch, 16-bit x 4-ch
PWMNo
ADC8-bit x 20-ch, 10-bit x 20-ch
DAC8-bit x 2-ch
EthernetNo
Human Machine InterfaceLCD Segment Count x 416
Temp. Range (°C)-20 to +85

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFQFP14 x 14 x 1.71000.5

Applications

  • Household Appliances
  • Office Equipment
  • Audio Equipment
  • Consumer Products

Applied Filters: