Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

This Group is supported only for customers who have already adopted these products. The RL78/F12, F13, F14, F15 Groups are recommended for new designs.

The R8C/34W Group, R8C/34X Group, R8C/34Y Group, and R8C/34Z Group of single-chip MCUs incorporate the R8C CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.

Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components. The R8C/34W Group and R8C/34X Group have a single channel CAN module and are suitable for LAN systems in vehicles and for FA. The R8C/34Y Group and R8C/34Z Group do not have CAN modules. The R8C/34W Group and R8C/34Y Group have data flash (1KB × 4 blocks) with the background operation (BGO) function.

Applications

  • Automotive
Part NumberStatusSamplesStockPackage
R5F21346YJFPNRNDN/AOut of StockLFQFP
R5F21346YKFPObsoleteN/AOut of StockPackage
R5F21347YJFPNRNDN/AOut of StockLFQFP
R5F21347YKFPNRNDN/AOut of StockLFQFP
R5F21348YJFPNRNDN/AOut of StockLFQFP
R5F21348YKFPObsoleteN/AOut of StockPackage
R5F2134AYJFPNRNDN/AOut of StockLFQFP
R5F2134AYKFPNRNDN/AOut of StockLFQFP
R5F2134CYJFPNRNDN/AOut of StockLFQFP
R5F2134CYKFPNRNDN/AOut of StockLFQFP
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources