Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The R8C/32M Group is supported only for customers who have already adopted these products. The RL78/G11 Group is recommended for new designs.

The R8C/32M Group of single-chip MCUs incorporates the R8C CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.

Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components. The R8C/32M Group has data flash (1KB × 4 blocks) with the background operation (BGO) function.

Applications

  • Electronic Household Appliances
  • Office Equipment
  • Audio Equipment
  • Consumer Equipment
Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)Carrier TypeCountry of AssemblyCountry of Wafer Fabrication
R5F21321MDSP#30NRNDN/A2029 JanOut of StockContactLSSOPTube
R5F21321MDSP#54NRNDN/A2029 JanOut of StockContactLSSOPEmbossed Tape
R5F21321MDSP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOPTube
R5F21321MDSP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOPEmbossed Tape
R5F21321MNSP#30NRNDN/A2029 JanOut of StockContactLSSOPTube
R5F21321MNSP#54NRNDN/A2029 JanOut of StockContactLSSOPEmbossed Tape
R5F21321MNSP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOPTube
R5F21321MNSP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOPEmbossed Tape
R5F21322MDSP#30NRNDN/A2029 JanOut of StockContactLSSOPTube
R5F21322MDSP#54NRNDN/A2029 JanOut of StockContactLSSOPEmbossed Tape
R5F21322MDSP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOPTube
R5F21322MDSP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOPEmbossed Tape
R5F21322MNSP#30NRNDN/A2029 JanOut of StockContactLSSOP1ku | $2.34TubeCHINAJAPAN
R5F21322MNSP#54NRNDN/A2029 JanOut of StockContactLSSOP1ku | $2.34Embossed TapeCHINAJAPAN
R5F21322MNSP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOPTube
R5F21322MNSP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOPEmbossed Tape
R5F21324MDSP#30NRNDN/A2029 JanOut of StockContactLSSOPTube
R5F21324MDSP#54NRNDN/A2029 JanOut of StockContactLSSOPEmbossed Tape
R5F21324MDSP#U0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOPTube
R5F21324MDSP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOPEmbossed Tape
R5F21324MNSP#30NRNDN/A2029 JanOut of StockContactLSSOP1ku | $2.69TubeCHINAJAPAN
R5F21324MNSP#54NRNDN/A2029 JanOut of StockContactLSSOP1ku | $2.73Embossed TapeCHINAJAPAN
R5F21324MNSP#U0ObsoleteN/AIn StockRoHS:EN
RoHS:JA
LSSOPTube
R5F21324MNSP#W4ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LSSOPEmbossed Tape