Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Guarantee Nonlinearity error : +/-1.0LSB, Differential nonlinearity error : +/-0.7LSB
  • Data transfer format: 12-bit serial data input type by 3 wire ( DI, SCK, LD )
  • Output buffer op-amps: Operable over entire voltage range from almost ground to Vcc ( 0 to 5V )
  • Very small size package line-up: QFN-16(pin pitch: 0.5mm), TSSOP-16(pin pitch 0.65mm)

Description

The R2A20168 is an integrated circuit semiconductor of CMOS structure with 8 channels of built in D/A unnecessary and enabling configuration of a system with few component parts. Serial data transfer type input can easily be used through a combination of three lines: DI, CLK, and LD. Outputs incorporate buffer op-amps that have a drive capacity of 1 mA or above for both sink source, and can operate over the entire voltage range from almost ground to Vcc ( 0 to 5V ), making peripheral elements unnecessary and enabling configuration of a system with few component parts. Very small QFN package is added to lineup. It is suitable for a small mounting and reduces the mounting area.

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypePb (Lead) Free
R2A20168NPObsoleteN/AOut of StockRoHS:EN
RoHS:JA
HWQFN16#Tape & ReelNo
R2A20168NP#W5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
HWQFN16#Tape & ReelYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?