Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Guarantee Differential nonlinearity error : +/-0.7LSB, Nonlinearity error : +/-1.0LSB
  • Digital data transfer format: I²C BUS serial data method (Corresponds to Fast mode: 400kHz)
  • Output buffer operational amplifier It operates in the whole range from Vcc to ground.
  • High output current drive capacity: 1mA over
  • The very small size SON-8 package is added to the lineup.

Description

The R2A20154 is an integrated circuit semiconductor of CMOS structure with 4 channels of built in D/A converters with output buffer operational amplifiers. It is the electrical characteristic improvement version of the M62334. The input is 2-wires serial method is used for the transfer format of digital data to allow connection with a microcomputer with minimum wiring. This IC corresponds to Fast mode of I²C BUS standard. The output buffer operational amplifier employs AB class output circuit with sync and source drive capacity of 1. 0mA or more, and it operates in the whole voltage range from Vcc to ground.

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypePb (Lead) Free
R2A20154SPObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SOP8#Tape & ReelNo
R2A20154SP#W5ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SOP8#Tape & ReelYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?