Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Guarantee Differential nonlinearity error : +/-0.7LSB, Nonlinearity error : +/-1.0LSB
  • Digital data transfer format: I²C BUS serial data method (Corresponds to Fast mode: 400kHz)
  • Output buffer operational amplifier: It operates in the whole voltage range from VCC to ground.
  • High output current drive capacity: +/-1.0 mA over
  • Very small size SON-8 package

Description

The R2A20152 is an integrated circuit semiconductor of CMOS structure with 2 channels of built in D/A converters with output buffer operational amplifiers. It is the characteristic improvement version of M62332. The input interface is I²C Bus serial data method, and connects with a microcomputer with minimum wiring. It conforms FAST-MODE of I²C BUS Specifications. The output circuit is composed of buffer operational amplifier with sync and source drive capacity of 1. 0 mA or more, and it operates in the whole voltage range from VCC to ground.

Part NumberStatusSamplesStockRoHSPackageLead Count (#)Carrier TypePb (Lead) Free
R2A20152SPObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SOP8#Tape & ReelNo
R2A20152SP#W5ObsoleteN/AIn StockRoHS:EN
RoHS:JA
SOP8#Tape & ReelYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?